选择版本

选择版本

未找到结果。请清除搜索并重试。

C55X-USBAUDIO

C55x USB 音频类框架

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 02.00.02.04
发布日期: 2013-5-14
产品
数字信号处理器 (DSP)
TMS320C5504 低功耗 C55x 定点 DSP- 高达 150MHz、USB TMS320C5505 低功耗 C55x 定点 DSP- 高达 150MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5514 低功耗 C55x 定点 DSP- 高达 120MHz、USB TMS320C5515 低功耗 C55x 定点 DSP - 高达 120MHz、USB、LDC 接口、FFT HWA、SAR ADC

发布信息

This is aBetarelease of TMS320C55x Connected Audio Framework. It provides a software framework which allows

the C55x devices to operate as a USB Audio peripheral. In addition to providing this capability, the framework

can be extended by users by the incorporation of audio processing algorithms in the record and playback paths.

The C55x Connected Audio Framework also implements USB Human Interface Device (HID) class which can be used to

perform functions such as change volume, play, and stop audio.