选择版本

选择版本

未找到结果。请清除搜索并重试。

C64XPLUSCODECSVID

C64x+ 视频编解码器 - 软件和文档

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.00.003
发布日期: 2011-3-28

MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 校验和

MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 校验和

MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second

MD5 校验和

H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second

MD5 校验和

H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second

MD5 校验和

MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 校验和

MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second

MD5 校验和

MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second

MD5 校验和

H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second

MD5 校验和

H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second

MD5 校验和
产品
数字信号处理器 (DSP)
TMS320C6457 通信基础设施数字信号处理器 TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统

文档

MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Data Sheet

MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Release Notes

MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Data Sheet

MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Release Notes

MPEG2 MP@ML Max:WVGA/D1 Decoder Data Sheet

MPEG2 MP@ML WVGA/D1 Decoder Release Notes

H.264 BP@Level 3.0 Max:D1 Decoder Data Sheet

H.264 BP@Level 3.0 Max:D1 Decoder Release Notes

H.264 BP@Level 4.1 Max:HD resolutions Encoder Data Sheet

H.264 BP@Level 4.1 Max:HD resolutions Encoder Release Notes

发布信息

All codecs are

eXpressDSP

compliant and implement one of the XDM 1.x interfaces.

Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

PERFORMANCE: See Codec performance tables for

DaVinci

devices: DM365, DM6446, DM6467, DM648, C64x+

These codecs would work on DM644X, OMAP3XXX and DM6467 devices as is and need modifications to work on other C64X+ based device.

Please refer to Application Notes for Changes required to run C64X+ Video codecs on various platforms