选择版本
DLPDLC-GUI
DLP® Display and Light Control EVM GUI Installer
产品
≤ 0.47 英寸阵列 pico 产品
≥ 0.47 英寸阵列产品
可见光产品(420nm 至 700nm)
硬件开发
评估板
发布信息
Features
- Information page lets user get the status of the EVM
- Patterns and images page let user set display patterns and images to the device and check which pattern is displayed
- Video and color page let user modify the type of video output given to the device and choose from select color temperatures
- Display page lets user modify display and keystone settings
- IntelliBright™ technology page lets user modify IntelliBright settings and LED current settings (applicable to light control EVMs only)
- DynamicBlack page lets users modify the DynamicBlack algorithm settings to improve the contrast (applicable to DLP471TPEVM only)
- External pattern page lets user define and check the pattern configuration inputted via the video parallel port (applicable to light control EVMs only)
- Internal pattern page lets user add/delete, configure and control patterns and pattern sets stored in the flash (applicable to light control EVMs only)
- Space-coded pattern page lets user define the pattern configuration of an image stored in the flash (applicable to light control EVMs only)
- Firmware page lets users back up or update the firmware on the device