选择版本
DLPLCR65EVM-DESIGN-TOOL
DLPLCR65EVM Design Files
产品
可见光(420nm 至 700nm)DMD
硬件开发
评估板
发布信息
Design files include the newest Schematic, BOM, and PCB layout of the DLPLCR65EVM board.
This file also includes the older retired and outdated DLP6500EVM Design Files from 2014 (these design files are retired). Although this is the case, the old design files are still available for customers with that legacy EVM.