产品详情

Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Display resolution (max) 1080p (1920x1080) Pattern rate, binary (max) (Hz) 11574 Pattern rate, 8-bit (max) (Hz) 1446 Array diagonal (in) 0.65 Micromirror array size 1920 x 1080 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 90
Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Display resolution (max) 1080p (1920x1080) Pattern rate, binary (max) (Hz) 11574 Pattern rate, 8-bit (max) (Hz) 1446 Array diagonal (in) 0.65 Micromirror array size 1920 x 1080 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 90
DLP-S600 (FYE) 350 1127 mm² (0 mm × 0 mm)
  • High Resolution 1080p (1920x1080) Array With > 2 Million Micromirrors
    • 0.65-Inch Micromirror Array Diagonal
    • 7.56 µm Micromirror Pitch
    • ± 12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
  • Designed for Use With Broadband Visible Light (420 nm – 700 nm)
    • Window Transmission 97% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • Two 16-Bit, Low Voltage Differential Signaling (LVDS), Double Data Rate (DDR) Input-data Buses
  • Two Dedicated Controller Options at 400 MHz Input Data Clock Rate
  • DLPC900 Digital Controller
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 19.7 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre-Loaded With Illumination Modulation), External Input Up to 360 Hz
  • DLPC910 Digital Controller
    • Up to 11574 Hz (1-Bit Binary Patterns)
    • Up to 24 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1446 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • Integrated Micromirror Driver Circuitry
  • High Resolution 1080p (1920x1080) Array With > 2 Million Micromirrors
    • 0.65-Inch Micromirror Array Diagonal
    • 7.56 µm Micromirror Pitch
    • ± 12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
  • Designed for Use With Broadband Visible Light (420 nm – 700 nm)
    • Window Transmission 97% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • Two 16-Bit, Low Voltage Differential Signaling (LVDS), Double Data Rate (DDR) Input-data Buses
  • Two Dedicated Controller Options at 400 MHz Input Data Clock Rate
  • DLPC900 Digital Controller
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 19.7 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre-Loaded With Illumination Modulation), External Input Up to 360 Hz
  • DLPC910 Digital Controller
    • Up to 11574 Hz (1-Bit Binary Patterns)
    • Up to 24 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1446 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • Integrated Micromirror Driver Circuitry

Featuring over 2 million micromirrors, the high resolution 0.65 1080p digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. The unique capability offered by the DLP6500 makes it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP6500 requires that it be used in conjunction with the DLPC900 or the DLPC910 digital controllers. This dedicated chipset provides full HD resolution at high speeds and can be easily integrated into a variety of end equipment solutions.

Featuring over 2 million micromirrors, the high resolution 0.65 1080p digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. The unique capability offered by the DLP6500 makes it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP6500 requires that it be used in conjunction with the DLPC900 or the DLPC910 digital controllers. This dedicated chipset provides full HD resolution at high speeds and can be easily integrated into a variety of end equipment solutions.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
DLP670S 正在供货 0.67 英寸 2716x1600 DLP® 数字微镜器件 (DMD) Higher resolution
DLP5500 正在供货 0.55 英寸 XGA DLP® 数字微镜器件 (DMD) Lower price
DLP9000 正在供货 0.9 英寸 WQXGA DLP® 数字微镜器件 (DMD) Higher resolution, type A package 405 nm rating
DLP6500FLQ 正在供货 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD) Higher resolution

技术文档

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR65EVM — DLP® 0.65 英寸、1080p、S600 数字微镜器件 (DMD) 评估模块

此 DLP 评估模块 (EVM) 包含 DLP6500FYE,后者是一款包含 1920 x 1080 个微镜(间距为 7.56µm)的 0.65 英寸 2xLVDS 数字微镜器件 (DMD)。与 DLPLCRC900EVM 配合使用时,用户可以获得像素精确控制及高达 9,523Hz 的 1 位图形速率。

对于需要使用高度灵活的开发套件来将 DLP 技术整合到各类光导应用的设计人员而言,DLPLCR65EVM 是一款合适的评估工具。此 EVM 为解决方案的实现提供了简单途径,从而更大程度提高 DLP 高速可见光系列产品的分辨率、光通量和亮度。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DLPLCRC900EVM — DLP® LightCrafter™ 单 DLPC900 评估模块

此 DLP 评估模块 (EVM) 包含一个 DLPC900 数字微镜器件 (DMD) 控制器,可实现 DLPLCR65EVM 和其他兼容 DMD EVM 的可配置控制。该模块使用输入/输出触发器,可以方便地与摄像机、传感器或其他外设同步。更高的灵活性支持多样化架构,适用于工业、医疗、计量、安全、电信和仪表等应用。

对于需要使用高度灵活的开发套件来将 DLP 技术整合到各类光导应用的设计人员而言,DLPLCRC900EVM 是一款合适的评估工具。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DLI-3P-DLI6500 — 适用于 DLP6500 的 DLi6500 1080p 开发套件

DLi6500 开发套件包括 DLPC900 数字控制器,支持双 .65” 1080p 分辨率 DMD,无论是 DLP6500FYE,还是 DLP6500FLQ。DLi6500 开发套件的核心是 DLPC900 数字控制器。DLPC900 支持高达 9.5kHz 高速二进制图形速率、高达 250Hz 的 8 位灰度图形速率和 60Hz 灰度视频。该套件及其兼容软件为设计人员提供最高的像素控制和灵活性以创建光图形并排序,因此使这些套件非常适用于工业、医疗和科学应用。
  • 兼容 DLP® LightCrafter™ 6500/9000 GUI 和 DLPC900 API
  • LED 和光纤光学器件包也已推出 (...)
用户指南: PDF
支持的产品和硬件
光学模块

DLI-3P-DLP6500FYE-I — Digital Light Innovations 采用 DLP6500FYE 的工业光学模块

Digital Light Innovations 是独立的第三方公司,在设计和制造光学模块(一种紧凑的组件,包括数字微镜器件、光源、光学元件和相关的机械结构)领域拥有深厚的专业知识,采用 DLP6500FYE 打造了适合工业应用的光学模块。光学模块及其规格由第三方公司(非德州仪器 (TI))生产和管理,预计此列表中包含的模块目前由该第三方公司进行生产。
支持的产品和硬件
光学模块

INV-3P-IKARUS — 适用于 DLP6500 的 In-Vision IKARUS 全高清光源引擎

In-Vision 的 Ikarus II 是使用蓝色光波照明的光源引擎模块系列产品,适用于 3D 打印应用。Ikarus II 基于 DLP6500 芯片组构建,可提供具有成本效益且不影响光学性能的解决方案。各种即时供应的现成投影透镜一应俱全。In-Vision 的工程与制造团队还可在较短的交货周期内提供适用于特定波长或投射比的定制透镜或照明系统设计。应用领域:3D 打印、光刻、生物工程及其他工业和科学应用。

支持的产品和硬件
光学模块

INV-3P-MERCURY — In-Vision Mercury 是基于 DLP6500 的 3D 计量光引擎

Mercury 光引擎基于 TI 的 DLP6500 芯片组,可投射分辨率为 1440x1080 像素、宽高比 4:3 的图案,专为 3D 计量、扫描和测绘应用而设计。该光学系统具有大景深、低失真和高 MTF 值的特性。

支持的产品和硬件
光学模块

OPTECKS-3P-RAY65 — 适用于 DLP LightCrafter 6500 的 Optecks RAY 65S 光学模块

Optecks RAY 65S 系列光学模块专为宽高比为 16:9 的 0.65 英寸数字微镜器件(例如 DLP6500FYE)而设计。所有光学组件均具有高质量的防反射 (AR) 涂层。RAY 65S LED 单色系统和功能齐全的 RGB 系统将高分辨率的高品质 RAY 65S 光学模块与高功率单色 LED 或 RGB 照明模块整合在即时可用的单个封装之中。

如需了解有关 Optecks 的更多信息,请访问 https://www.optecks.com。
来源:Optecks, LLC
支持的产品和硬件
光学模块

WDST-3P-PRO6500 — Wintech PRO6500 生产就绪型光学引擎

Wintech 的 PRO6500 提供可直接用于生产环境的模块化光学引擎,支持 0.65” 1080p 分辨率 DMD - DLP6500FYE 和 DLP6500FLQ。该光学引擎针对需要最大光强度的 3D 打印、3D 测量和机器视觉应用进行了优化。
支持的产品和硬件
软件开发套件 (SDK)

DLP-ALC-LIGHTCRAFTER-SDK — 适用于 LightCrafter 系列控制器的 DLP® 先进光控制 SDK

此 DLP® 软件开发套件 (SDK) 支持用于以下多个 DLP 高级照明控制 LightCrafter™ 系列评估模块的控制器:DLPC300、DLPC350 和 DLPC900。此 SDK 提供了 API,可集成 DLP 技术和摄像头,从而为各种工业、医疗和显示应用打造 3D 机器视觉或提供 3D 打印机解决方案。

支持的产品和硬件
应用软件和框架

OPTECKS-3P-LIGHT-ANIMATOR — 适用于 DLP 先进光控制产品的 Optecks Light Animator 软件

Optecks Light Animator 是一款具有可视界面的软件包,便于科学家和工程师使用 DLP® 技术快速设计光控制应用的图形序列和触发机制。Light Animator 支持 DLP LightCrafter 6500、DLP Discovery 4100 和 DLP LightCrafter 4500 平台。

如需了解有关 Optecks 的更多信息,请访问 https://www.optecks.com。
来源:Optecks, LLC
支持的产品和硬件
固件

DLPC900REF-SW — DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

德州仪器 (TI) 提供免费的软件和固件下载,让开发人员能够灵活、高级地控制 DLP LightCrafter 6500 和 DLP LightCrafter 9000 EVM。参考设计文档允许客户开发基于 DLP6500 和 DLP9000 芯片组的定制产品。

此捆绑包包含以下元件:

  • DLPC900REF-GUI:该软件捆绑包中包含适用于 PC 图形用户界面 (GUI) 的可执行文件,可通过 USB 与 DLPC900 控制器轻松进行通信。该 GUI 使用 QT Library 和 QT Creator 开发。
  • DLPC900REF-JTAG:JTAG 闪存编程器让开发人员能够将 DLPR900 (...)
支持的产品和硬件
固件

DLPR900PROM — DLPC900 Configuration and Support Firmware

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP6500FYE, DLP6500FLQ, and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)

支持的产品和硬件
评估模块 (EVM) 用 GUI

DLPC910REF-SW — DLPC910 reference software for the DLPLCRC910EVM

DLPC910 reference software for the DLPLCRC910EVM
支持的产品和硬件
仿真模型

DLP6500FYE IBIS Model

DLPM008.ZIP (20 KB) - IBIS 模型
支持的产品和硬件
3D DMD 机械几何

DLP-FYE-2511543-3D-DMD — 采用 FYE 封装(600 系列)3D-CAD 几何结构的 DLP650NE/6500FYE DMD

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
支持的产品和硬件
计算工具

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
支持的产品和硬件
设计工具

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
支持的产品和硬件
设计工具

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
支持的产品和硬件
设计工具

DLPLCR65EVM-DESIGN-TOOL — DLPLCR65EVM Design Files

Design files include the Schematic, BOM, and PCB layout of the DLPLCR65EVM board.
支持的产品和硬件
设计工具

DLI-3P-ACCESSORIES — 适用于 DLP® 产品的 DLi 附件和组件

Digital Light Innovations (DLi) 提供附件、电路板和组件,以供使用 DLP® 产品进行开发和生产。示例包括 DMD 控制器板、DMD 板组件、柔性电缆、DMD 安装硬件组件、LED 驱动器板以及 LED 和光纤照明组件。
  • 可用于以下平台的附件:
    • DLP® Discovery™ 4100
    • DLP® LightCrafter™ 6500
    • DLP® LightCrafter™ 9000
    • DLP5500 芯片组
  • DMD 和控制器板、柔性电缆、安装硬件和子组件
  • 5” 或 12” 柔性电缆选项

有关更多信息,请通过 sales@dlinnovations.com 联系 DLi。

支持的产品和硬件
DMD 安装设计

DLP-SERIES-600-MOUNTING — Series 600 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 600 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
支持的产品和硬件
参考设计

TIDA-00362 — 采用 DLP® 技术且适用于工厂自动化的高分辨率 3D 扫描仪

工厂自动化参考设计针对 LightCrafter™ 系列控制器采用德州仪器 (TI) DLP®先进光控制软件开发套件 (SDK),让开发人员可以通过将 TI 的数字微镜器件 (DMD) 技术与摄像头、传感器、电机或其他外设集成来轻松构建 3D 点云。高分辨率系统拥有 200 多万个微镜,采用 DLP® LightCrafter™ 6500 评估模块 (EVM),具有 DLP6500 1080p DMD,可灵活控制工业应用中结构光解决方案的精确图案。

工厂自动化参考设计采用德州仪器 (TI) DLP 软件开发套件 (SDK),让开发人员可以通过将 TI 的数字微镜器件 (DMD) (...)
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
DLP-S600 (FYE) 350 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频