选择版本
F29H85X-SDK
Core software development kit for F29H85x real-time MCUs
Windows installer for F29H85X-SDK
Linux installer for F29H85X-SDK
Mac OS installer for F29H85X-SDK
产品
实时数字电源 MCU
汽车动力总成、区域与机箱控制 MCU
硬件开发
评估板
文档
F29H85x-SDK Documentation
发布信息
This is version 26.01.00 of the F29H85X-SDK. This is the Core SDK providing collection of all foundational software components required to accelerate application development. It includes device-specific drivers, bit-fields, libraries (math, DSP, Control, Calibration, Communication, Flash API and Security client), peripheral examples, utilities, hardware files, and documentation.
新增功能
- Phase 2 of SSU tool improvements
- Boot Settings decoupled from the System Security
- Provided options in the tool to support MPU like features
- Improvements in the pre and post builds for the single and multi core examples
- Common script across SSU and non-SSU examples
- Added RAM based CAN SBL example
- Added 'FLASH_REL' build configuration to the examples which enables LTO compiler option
- Added single and multi core examples to showcase JTAG lock security feature in SSUMODE3
- Added MCAL examples - CDD ADC and DIO