选择版本

选择版本

未找到结果。请清除搜索并重试。

LM70XX0-CALC

LM70XX0 quickstart design tool calculator

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: A1
发布日期: 2025-2-7
产品
DC/DC converters
LM704A0-Q1 汽车级、高密度、4.5V 至 45V 输入、10A、低 EMI 同步直流/直流降压转换器 LM70660 高密度、4.5V 至 65V 输入、6A、低 EMI 同步直流/直流降压转换器 LM706A0 高密度、4.5V 至 65V 输入、10A、低 EMI 同步直流/直流降压转换器 LM706A0-Q1 汽车级、高密度、4.5V 至 65V 输入、10A、低 EMI 同步直流/直流降压转换器 LM70840 高密度、4.5V 至 80V 输入、4A、低 EMI 同步直流/直流降压转换器 LM70840-Q1 汽车级、高密度、4.5V 至 80V 输入、4A、低 EMI 同步直流/直流降压转换器 LM70860 高密度、4.5V 至 80V 输入、6A、低 EMI 同步直流/直流降压转换器 LM70860-Q1 汽车级、高密度、4.5V 至 80V 输入、6A、低 EMI 同步直流/直流降压转换器 LM70880 高密度、4.5V 至 80V 输入、8A、低 EMI 同步直流/直流降压转换器 LM70880-Q1 汽车级、高密度、4.5V 至 80V 输入、8A、低 EMI 同步直流/直流降压转换器

发布信息

Welcome to the LM70XX0/-Q1 Synchronous Buck Converter Design Tool. This stand-alone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.