选择版本

选择版本

未找到结果。请清除搜索并重试。

LMQ644XX-DESIGN-CALC

LMQ644XX quick-start design tool

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: A3
发布日期: 2024-4-26

LM(Q)64480/A0/A2(-Q1) Synchronous Buck Converter Design Tool

SHA-256 校验和
产品
DC/DC converters
LMQ64480-Q1 汽车级 36V、8A、低 IQ 双路输出同步降压转换器 LMQ644A0-Q1 汽车级 36V、10A、低 IQ 双路输出同步降压转换器 LMQ644A2-Q1 汽车级 36V、12A、低 IQ 双路输出同步降压转换器

发布信息

Welcome to the LM(Q)64480/A0/A2(-Q1) Synchronous Buck Converter Design Tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM(Q)64480(-Q1)/LM(Q)644A0(-Q1)/LM(Q)644A2(-Q1)  synchronous buck DC/DC converter. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.