选择版本

选择版本

未找到结果。请清除搜索并重试。

MCU-PLUS-SDK-AM261X

MCU+ SDK for AM261x - RTOS, No-RTOS

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 11.01.00.19
发布日期: 2025-12-28
产品
实时数字电源 MCU
AM2611 Single-core Arm Cortex-R5F MCU up to 400 MHz with real-time control and security
实时电机控制和自动化 MCU
AM2612 具有实时控制和安全功能的 500MHz 四核 Arm® Cortex®-R5F MCU
汽车车身和照明 MCU
AM2612-Q1 具有实时控制和安全功能的最高 400MHz 双核 Arm® Cortex®-R5F MCU
硬件开发
评估板
AM261-SOM-EVM AM261x 模块上控制系统 (SOM) 评估模块 LP-AM261 AM261x 基于 Arm® 的 MCU 通用 LaunchPad™ 开发套件

文档

Documentation - START HERE

Download CCS 20.4.0 Version for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.4 LTS for Windows, Linux or MacOS

Download SysConfig 1.26.0 for Windows, Linux or MacOS

发布信息

Thank you for your interest in the AM261x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.


  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

新增功能

  • Enablement of MPU awareness in FreeRTOS
  • I2C Peripheral LLD Example
  • Upgraded tools version to CCS 20.4, TI ARM CLANG 4.0.4LTS
  • Bug Fixes