选择版本

选择版本

未找到结果。请清除搜索并重试。

MSP430-FUNCTION-CODE-EXAMPLES

MSP430™ 超值系列感应功能代码示例

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.00.00.00
发布日期: 2018-4-8

Single Wire Communication Host

MD5 校验和

SPI IO Expander

MD5 校验和

UART to UART Bridge

MD5 校验和

UART to SPI Bridge

MD5 校验和

Analog Input to PWM Output

MD5 校验和

Dual output 8-bit PWM DAC

MD5 校验和

Servo Motor Controller

MD5 校验和

Stepper Motor Controller

MD5 校验和

UART Software -Controlled RGB LED Color Mixing

MD5 校验和

ADC Wake and Transmit on Threshold

MD5 校验和

EEPROM Emulation

MD5 校验和

Low Power Keypad

MD5 校验和

Quadrature Encoder Position Counter

MD5 校验和

Hysteresis Comparator with UART

MD5 校验和

Multi-Function Reset Controller

MD5 校验和

Single Slope Analog-to-Digital Conversion Technique

MD5 校验和

Tamper Detection

MD5 校验和

Programmable Clock Source

MD5 校验和

Programmable Frequency-locked Loop

MD5 校验和

External RTC with backup memory

MD5 校验和

7-Segment LED Stopwatch

MD5 校验和

External Programmable Watchdog Timer

MD5 校验和

Programmable System Wakeup Controller

MD5 校验和

Simple Power Sequencer

MD5 校验和

Simple RTC-based System Wake-up Controller

MD5 校验和

Voltage Monitor with timestamp

MD5 校验和

All Functions together in a single zip file

MD5 校验和
产品
MSP430 微控制器
MSP430FR2000 具有 0.5KB FRAM、0.5KB SRAM、比较器、UART/SPI、计时器 16MHz MCU MSP430FR2100 具有 1KB FRAM、0.5KB SRAM、比较器、10 位 ADC、UART/SPI、计时器的 16MHz MCU MSP430FR2110 具有 2KB FRAM、1KB SRAM、比较器、10 位 ADC、UART/SPI、计时器的 16MHz MCU MSP430FR2111 具有 4KB FRAM、1KB SRAM、比较器、10 位 ADC、UART/SPI、计时器的 16MHz MCU

文档

Single Wire Communication Host App Note

SPI IO Expander App Note

UART to UART Bridge App Note

UART to SPI Bridge App Note

Analog Input to PWM Output App Note

Dual output 8-bit PWM DAC App Note

Servo Motor Controller App Note

Stepper Motor Controller App Note

UART Software -Controlled RGB LED Color Mixing App Note

ADC Wake and Transmit on Threshold App Note

EEPROM Emulation App Note

Low Power Keypad App Note

Quadrature Encoder Position Counter App Note

Hysteresis Comparator with UART App Note

Multi-Function Reset Controller App Note

Single Slope Analog-to-Digital Conversion Technique App Note

Tamper Detection App Note

Programmable Clock Source App Note

Programmable Frequency-locked Loop App Note

External RTC with backup memory App Note

7-Segment LED Stopwatch App Note

External Programmable Watchdog Timer App Note

Programmable System Wakeup Controller App Note

Simple Power Sequencer App Note

Simple RTC-based System Wake-up Controller App Note

Voltage Monitor with timestamp App Note

发布信息

MSP430-FUNCTION-CODE-EXAMPLES is a collection of code examples for use with the MSP430FR2000, MSP430FR2100, MSP430FR2110 and MSP430FR2111 microcontrollers. The code examples downloads are grouped in the following function categories: Communication, pulse width modulation, system and housekeeping, and timer. A 2-page Tech Note is linked in the description field of each function and all of the Tech Notes for these functions are also available in an e-Book format.

The code examples were tested using the MSP-TS430PW20 target development board and MSP-FET programmer and debugger board. However, the code examples can be easily modified and ported to the MSP-EXP430FR2311 LaunchPad development kit - a lower-cost evaluation platform than the target development board. See application note SLAA812. For tips and tricks on optimizing C code for size see application note SLAA812.

For tips and tricks on optimizing C code for size see application note SLAA812.