选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-AM62P

Processor SDK Linux for AM62P

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 11.02.08.02
发布日期: 2025-12-15

Processor SDK LINUX AM62P - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

Processor SDK LINUX AM62P Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62P Display Cluster Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62P Jailhouse Hypervisor - SD card image

SHA-256 校验和

Processor SDK LINUX AM62P Debian Trixie - SD card image

SHA-256 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
多媒体和工业网络 SoC
AM62P 具有三路显示、3D 图形、4K 视频编解码器且适用于 HMI 的 Arm®Cortex®-A53 SoC AM62P-Q1 具有高级 3D 图形、4K 视频编解码器和嵌入式安全功能的汽车显示 SoC
硬件开发
评估板
SK-AM62P-LP AM62P 入门套件评估模块

文档

Quick Start Guide for the AM62P EVM board

Learn how to build embedded Linux systems using AM62P processors

Yocto SDK user manual for developers

Instructions to build Linux image for AM62P EVM using Yocto build environment

Debian SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Processor SDK AM62P for Yocto Linux - Software manifest

Processor SDK AM62P for Jailhouse Hypervisor - Software manifest

Processor SDK AM62P for Debian Linux - Software manifest

Build Sheet of supported features for AM62P

发布信息

Thank you for your interest in PROCESSOR SDK LINUX AM62P Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices.

TI Linux CI/CD Snapshot

AM62P Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62P processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

新增功能

  • Fourth 2025 LTS Reference Release Including RT combined branch model
  • Supported AM62Px SR 1.2 with eMMC HS400 mode
  • Supports ECDSA signing with SHA512 hash on TIFS and Linux
  • Low Power Mode - Standby via CPUIdle
  • Improved data throughput via McSPI Turbo mode
  • Support for multiple Linux distributions, such as Yocto (scarthgap), Debian (Trixie) based on Armbian framework
  • Snagfactory v2.5 (factory flashing) support on SK-AM62P-LP
  • Jailhouse Hypervisor based on LTS Kernel 6.12.57
  • Yocto Filesystem now supports Qt 6.9 Application Development Framework, providing an out-of-the-box TI Apps Launcher experience based on Qt6.