选择版本

选择版本

未找到结果。请清除搜索,并重试。

TICSPRO2-GUI

Programming sequence generation and EVM programming tool for clocking devices

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 0.3.9049.32577
发布日期: 10 十月 2024

Installer for x64-based Windows

MD5 校验和
lock = 需要出口许可(1 分钟)
产品
时钟发生器
LMK3H0102 基于体声波 (BAW) 的 PCIe 第 1 代到第 6 代兼容无参考时钟发生器

文档

Manifest file listing dependencies and licensing information

发布信息

TICS Pro 2 is an enhanced version of TICS Pro EVM software for evaluating clocking devices. Explore supported devices, evaluation boards, and reference designs with a graphical diagram depicting device functions, live programming interface support over USB, guided configuration wizards for complex devices, and register programming sequence generation for in-system programming.

TICS Pro 2 is currently a pre-release GUI tool, with new features and improvements being implemented in the coming months. Some features from TICS Pro 1.x are being re-implemented, but are not yet ready (primarily USB interface controls). Product support is currently limited to LMK3H0102, with several other device profiles in progress. Until support for a device is added in TICS Pro 2, please continue using TICS Pro v1.x.

Enhancements of TICS Pro 2 vs TICS Pro 1.x:

  • Raw Registers page with detailed field descriptions and searchable fields
  • Undockable pages and frames
  • Automation API over gRPC with included python client
  • Forward-compatible up-revisioning of TICS Pro 1.x configuration files and hex register exports
  • (planned) Notification Center to centralize issue discovery and correction
  • (planned) Automatic profile updates - bugfixes and feature updates, usually with no installer
  • (planned) Remote USB I/O and custom USB I/O devices
  • (planned) Multi-device profiles to support complex EVMs and reference designs

最新动态

  • Generate, validate, program, and test device configurations for supported devices (LMK3H0102)
  • Forward-compatible up-revisioning of TICS Pro 1.x configuration files and hex register exports