选择版本
TIDA-010264-MSPM0G3507-FW
适用于 MSPM0G3507 的 TIDA-010264 医用警报参考设计固件
发布信息
Version 1.0 firmware release for MCU based medical alarm with supercapacitor backup reference design
Design Features:
-Capability to play standard and custom alarms with 128 kB internal flash and external flash options
-12-bit adjustable frequency (48 kHz+) high-fidelity audio using integrated DAC
-Over three-minute backup alarm using supercap backup
-Three visual alarm LEDs with high, medium and low priorities
-49 mm diameter small form factor for space constrained medical applications