Select a version

Select a version

No results found. Please clear your search and try again.

C66XCODECSPCH

C66x Speech Codecs - Software and Documentation

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 2.00.000
Release date: Mar 1, 2012
Products
Audio & radar DSP SoCs
DM505 — SoC for vision analytics 15mm package SM320C6678-HIREL — High reliability product high performance 8-core C6678 fixed and floating-point DSP
Multimedia & industrial networking SoCs
OMAPL137-HT — High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP — Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz SMOMAPL138B-HIREL — High reliability product low power C674x floating-point DSP + Arm9 processor - 375 MHz

Documentation

Release Information

All codecs are ELF builds,

eXpressDSP

compliant, and implement XDM 1.0 interfaces.

The codec package was generated using GenCodecPkg wizard included in Codec Engine 3.xx.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

SUPPORTED PLATFORMS:All these speech modules can be used on any of the C6x based platforms such as DM644x, DM646x, OMAP3530, DM648, C6466, C674x, and C66x

RELEASE PACKAGE: All the speech codec releases have both encoder and decoder release packages

G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory and cache configuration