Product details

CPU 32-bit Display type Display subsystem Operating system Android, Linux, RTOS, TI RTOS Rating Catalog Operating temperature range (°C) -40 to 125
CPU 32-bit Display type Display subsystem Operating system Android, Linux, RTOS, TI RTOS Rating Catalog Operating temperature range (°C) -40 to 125
FCBGA (ABF) 367 225 mm² 15 x 15
  • Architecture Designed for Vision Analytics Applications
  • Video and Image Processing Support
    • Full-HD Video (1920 × 1080p, 60 fps)
    • Video Input and Video Output
  • Up to 2 C66x Floating-Point VLIW DSP
    • Fully Object-Code Compatible With C67x and C64x+
    • Up to Thirty-two 16 × 16-Bit Fixed-Point Multiplies per Cycle
  • Up to 512kB of On-Chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) Interconnects
  • Memory Interface (EMIF) Module
    • Supports DDR3/DDR3L up to DDR-1066
    • Supports DDR2 up to DDR-800
    • Supports LPDDR2 up to DDR-667
    • Up to 2GB Supported
  • Dual Arm® Cortex®-M4 Image Processor (IPU)
  • Vision AccelerationPac
    • Embedded Vision Engine (EVE)
  • Display Subsystem
    • Display Controller With DMA Engine
    • CVIDEO / SD-DAC TV Analog Composite Output
  • Video Input Port (VIP) Module
    • Support for up to 4 Multiplexed Input Ports
  • On-chip Temperature Sensor That is Capable of Generating Temperature Alerts
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) Controller
  • 3-Port (2 External) Gigabit Ethernet (GMAC) Switch
  • Controller Area Network (DCAN) Module
    • CAN 2.0B Protocol
  • Modular Controller Area Network (MCAN) Module
    • CAN 2.0B Protocol
  • Eight 32-Bit General-Purpose Timers
  • Three Configurable UART Modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface
  • Two Inter-Integrated Circuit (I2C) Ports
  • Three Multichannel Audio Serial Ports (McASP) Modules
  • MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO)
  • Up to 126 General-Purpose I/O (GPIO) Pins
  • Power, Reset, and Clock Management
  • On-Chip Debug With CTools Technology
  • Automotive AEC-Q100 Qualified
  • 15 × 15mm, 0.65-mm Pitch, 367-Pin PBGA (ABF)
  • 8-Channel 10-bit ADC
  • MIPI CSI-2 Camera Serial Interface
  • PWMSS
  • Full HW Image Pipe: DPC, CFA, 3D-NF, RGB-YUV
    • WDR, HW LDC and Perspective
  • Architecture Designed for Vision Analytics Applications
  • Video and Image Processing Support
    • Full-HD Video (1920 × 1080p, 60 fps)
    • Video Input and Video Output
  • Up to 2 C66x Floating-Point VLIW DSP
    • Fully Object-Code Compatible With C67x and C64x+
    • Up to Thirty-two 16 × 16-Bit Fixed-Point Multiplies per Cycle
  • Up to 512kB of On-Chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) Interconnects
  • Memory Interface (EMIF) Module
    • Supports DDR3/DDR3L up to DDR-1066
    • Supports DDR2 up to DDR-800
    • Supports LPDDR2 up to DDR-667
    • Up to 2GB Supported
  • Dual Arm® Cortex®-M4 Image Processor (IPU)
  • Vision AccelerationPac
    • Embedded Vision Engine (EVE)
  • Display Subsystem
    • Display Controller With DMA Engine
    • CVIDEO / SD-DAC TV Analog Composite Output
  • Video Input Port (VIP) Module
    • Support for up to 4 Multiplexed Input Ports
  • On-chip Temperature Sensor That is Capable of Generating Temperature Alerts
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) Controller
  • 3-Port (2 External) Gigabit Ethernet (GMAC) Switch
  • Controller Area Network (DCAN) Module
    • CAN 2.0B Protocol
  • Modular Controller Area Network (MCAN) Module
    • CAN 2.0B Protocol
  • Eight 32-Bit General-Purpose Timers
  • Three Configurable UART Modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface
  • Two Inter-Integrated Circuit (I2C) Ports
  • Three Multichannel Audio Serial Ports (McASP) Modules
  • MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO)
  • Up to 126 General-Purpose I/O (GPIO) Pins
  • Power, Reset, and Clock Management
  • On-Chip Debug With CTools Technology
  • Automotive AEC-Q100 Qualified
  • 15 × 15mm, 0.65-mm Pitch, 367-Pin PBGA (ABF)
  • 8-Channel 10-bit ADC
  • MIPI CSI-2 Camera Serial Interface
  • PWMSS
  • Full HW Image Pipe: DPC, CFA, 3D-NF, RGB-YUV
    • WDR, HW LDC and Perspective

The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.

The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.

TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.

The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.

The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.

TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.

The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.

The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.

TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.

The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.

The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.

TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DM505 SoC for Vision Analytics 15mm Package (ABF) Silicon Revision 2.0 datasheet (Rev. E) PDF | HTML 02 May 2018
* Errata DM50x Silicon Errata (Rev. A) 23 Feb 2018
User guide Clock Tree Tool User Manual (Rev. I) 24 Jun 2020
User guide DM50x SoC for Vision Analytics Technical Reference Manual (Rev. B) 28 Oct 2017
More literature Vision Library (VLIB) for C64x+/C674x/C66x Processors 24 Jan 2017
User guide Pad Configuration Tool User Manual 16 Nov 2016
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

LB-3P-TRACE32-DSP — Lauterbach TRACE32 Debug and Trace System for Digital Signal Processors (DSPs)

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

Software development kit (SDK)

MEDIMGSTK-C66X TI Embedded Processor Software Tool Kit for Medical Imaging (STK-MED) - for C66x and C64x+ based processors

The TI Embedded Processor Software Toolkit for Medical Imaging (STK-MED) is a collection of several standard ultrasound and optical coherence tomography (OCT) algorithms for TI’s C66x™ and C64x+™ architecture. The algorithms showcase how medical imaging functions can leverage the C66x and (...)
Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • DM505 SoC for vision analytics 15mm package
  • SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP
  • TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet
  • TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet
  • TMS320C6457 Communications infrastructure digital signal processor
Multimedia & industrial networking SoCs
Download options
Code example or demo

MCSDK-VIDEODEMO Multicore Video Infrastructure Demo on MCSDK for C66x

This Multicore Video Infrastructure Demo package provides highly-optimized platform and video software components and enables development of real-time video applications on C66x multicore devices. The Multicore Video Infrastructure Demo gives developers the ability to evaluate performance and (...)

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • DM505 SoC for vision analytics 15mm package
  • TMS320C6678 High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz
Download options
Driver or library

AEC-AER Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • 66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
  • DM505 SoC for vision analytics 15mm package
  • SM320C6201-EP Enhanced product C6201 fixed point DSP
  • SM320C6415-EP Enhanced product C6415 fixed point DSP
  • SM320C6424-EP Enhanced product C6424 fixed point DSP
  • SM320C6455-EP Enhanced product C6455 fixed point DSP
  • SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP
  • SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP
  • SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz
  • SM320C6701-EP Enhanced product C6701 floating-point DSP
  • SM320C6711D-EP Enhanced product C6711D floating-point DSP
  • SM320C6712D-EP Enhanced product C6712D DSP
  • SM320C6713B-EP Enhanced product C6713 floating-point DSP
  • SM320C6727B Military grade C6727B floating-point DSP
  • SM320C6727B-EP Enhanced product C6727 floating-point DSP
  • SMJ320C6201B Fixed Point Digital Signal Processor, Military
  • SMJ320C6203 Military grade C62x fixed point DSP - ceramic package
  • SMJ320C6415 Military grade C64x fixed point DSP - ceramic package
  • SMJ320C6701 Military grade C67x floating-point DSP - ceramic package
  • SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package
  • SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package
  • TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC
  • TMS320C5532 Low power C55x fixed point DSP- up to 100MHz
  • TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB
  • TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface
  • TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC
  • TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB
  • TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB
  • TMS320C6204 Fixed-Point Digital Signal Processor
  • TMS320C6205 Fixed-Point Digital Signal Processor
  • TMS320C6211B C62x fixed point DSP- up to 167MHz
  • TMS320C6414 C64x fixed point DSP- up to 720MHz, McBSP
  • TMS320C6415 C64x fixed point DSP- up to 720MHz, McBSP, PCI
  • TMS320C6416 C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP
  • TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2
  • TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2
  • TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet
  • TMS320C6457 Communications infrastructure digital signal processor
  • TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP
  • TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA
  • TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA
  • TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA
  • TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA
  • TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA
  • TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA
  • TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA
  • TMS320C6743 Low power C674x floating-point DSP- 375MHz
  • TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP
  • TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Multimedia & industrial networking SoCs
Automotive driver assist SoCs
  • TMS320DM642Q Video/imaging fixed-point digital signal processor
  • TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate
  • TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP
  • TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP
Download options
Driver or library

C67X-MATHLIB DSP Math Library for C67x Floating Point Devices

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • DM505 SoC for vision analytics 15mm package
  • SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP
  • SM320C6727B Military grade C6727B floating-point DSP
  • SM320C6727B-EP Enhanced product C6727 floating-point DSP
  • SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package
  • TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP
  • TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA
  • TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA
  • TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA
  • TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA
  • TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA
  • TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA
  • TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA
  • TMS320C6743 Low power C674x floating-point DSP- 375MHz
  • TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP
  • TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Multimedia & industrial networking SoCs
  • OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz
  • OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz
Download options
Driver or library

FAXLIB FAX library (FAXLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • 66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
  • DM505 SoC for vision analytics 15mm package
  • SM320C6201-EP Enhanced product C6201 fixed point DSP
  • SM320C6415-EP Enhanced product C6415 fixed point DSP
  • SM320C6424-EP Enhanced product C6424 fixed point DSP
  • SM320C6455-EP Enhanced product C6455 fixed point DSP
  • SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP
  • SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP
  • SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz
  • SM320C6701-EP Enhanced product C6701 floating-point DSP
  • SM320C6711D-EP Enhanced product C6711D floating-point DSP
  • SM320C6712D-EP Enhanced product C6712D DSP
  • SM320C6713B-EP Enhanced product C6713 floating-point DSP
  • SM320C6727B Military grade C6727B floating-point DSP
  • SM320C6727B-EP Enhanced product C6727 floating-point DSP
  • SMJ320C6201B Fixed Point Digital Signal Processor, Military
  • SMJ320C6203 Military grade C62x fixed point DSP - ceramic package
  • SMJ320C6415 Military grade C64x fixed point DSP - ceramic package
  • SMJ320C6701 Military grade C67x floating-point DSP - ceramic package
  • SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package
  • SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package
  • TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC
  • TMS320C5532 Low power C55x fixed point DSP- up to 100MHz
  • TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB
  • TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface
  • TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC
  • TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB
  • TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB
  • TMS320C6204 Fixed-Point Digital Signal Processor
  • TMS320C6205 Fixed-Point Digital Signal Processor
  • TMS320C6211B C62x fixed point DSP- up to 167MHz
  • TMS320C6414 C64x fixed point DSP- up to 720MHz, McBSP
  • TMS320C6415 C64x fixed point DSP- up to 720MHz, McBSP, PCI
  • TMS320C6416 C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP
  • TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2
  • TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2
  • TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet
  • TMS320C6457 Communications infrastructure digital signal processor
  • TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP
  • TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA
  • TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA
  • TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA
  • TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA
  • TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA
  • TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA
  • TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA
  • TMS320C6743 Low power C674x floating-point DSP- 375MHz
  • TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP
  • TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Multimedia & industrial networking SoCs
Automotive driver assist SoCs
  • TMS320DM642Q Video/imaging fixed-point digital signal processor
  • TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate
  • TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP
  • TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP
Download options
Driver or library

VOLIB Voice library (VoLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • 66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
  • DM505 SoC for vision analytics 15mm package
  • SM320C6201-EP Enhanced product C6201 fixed point DSP
  • SM320C6415-EP Enhanced product C6415 fixed point DSP
  • SM320C6424-EP Enhanced product C6424 fixed point DSP
  • SM320C6455-EP Enhanced product C6455 fixed point DSP
  • SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP
  • SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP
  • SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz
  • SM320C6701-EP Enhanced product C6701 floating-point DSP
  • SM320C6711D-EP Enhanced product C6711D floating-point DSP
  • SM320C6712D-EP Enhanced product C6712D DSP
  • SM320C6713B-EP Enhanced product C6713 floating-point DSP
  • SM320C6727B Military grade C6727B floating-point DSP
  • SM320C6727B-EP Enhanced product C6727 floating-point DSP
  • SMJ320C6201B Fixed Point Digital Signal Processor, Military
  • SMJ320C6203 Military grade C62x fixed point DSP - ceramic package
  • SMJ320C6415 Military grade C64x fixed point DSP - ceramic package
  • SMJ320C6701 Military grade C67x floating-point DSP - ceramic package
  • SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package
  • SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package
  • TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC
  • TMS320C5532 Low power C55x fixed point DSP- up to 100MHz
  • TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB
  • TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface
  • TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC
  • TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB
  • TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB
  • TMS320C6204 Fixed-Point Digital Signal Processor
  • TMS320C6205 Fixed-Point Digital Signal Processor
  • TMS320C6211B C62x fixed point DSP- up to 167MHz
  • TMS320C6414 C64x fixed point DSP- up to 720MHz, McBSP
  • TMS320C6415 C64x fixed point DSP- up to 720MHz, McBSP, PCI
  • TMS320C6416 C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP
  • TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2
  • TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2
  • TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet
  • TMS320C6457 Communications infrastructure digital signal processor
  • TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP
  • TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA
  • TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA
  • TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA
  • TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA
  • TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA
  • TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA
  • TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA
  • TMS320C6743 Low power C674x floating-point DSP- 375MHz
  • TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP
  • TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Multimedia & industrial networking SoCs
Automotive driver assist SoCs
  • TMS320DM642Q Video/imaging fixed-point digital signal processor
  • TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate
  • TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP
  • TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP
Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Products
Automotive mmWave radar sensors
  • AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
  • AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
  • AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
  • AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
  • AWR2544 76-81GHz FMCW satellite Radar-on-Chip sensor
  • AWR2944 Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
  • AWR2944P Automotive 76-GHz to 81-GHz single chip radar with enhanced RF and compute performance
  • AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
  • AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
Wi-Fi products
  • CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Industrial mmWave radar sensors
  • IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
  • IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
Sub-1 GHz wireless MCUs
  • CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
  • CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp
  • CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
  • CC1312PSIP Sub-1 GHz system-in-package (SiP) module with integrated power amplifier
  • CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
  • CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
  • CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
  • CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
  • CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
  • CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm
  • CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with edge AI support
  • CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm
  • CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with edge AI support, 1MB flash, 296KB SRAM
Automotive wireless connectivity products
  • CC2340R5-Q1 Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash
  • CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
  • CC2745P10-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm
  • CC2745R10-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD
  • CC2745R7-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
  • CC2340R2 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 256kB flash
  • CC2340R5 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash
  • CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash
  • CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
  • CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier
  • CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp
  • CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier
  • CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
  • CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
  • CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
  • CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
  • CC2674P10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier
  • CC2674R10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
  • CC2755P10 SimpleLink™ Arm® Cortex®-M33 wireless MCU with EdgeAI support, security, up to +20dBm, <1µA standby
  • CC2755R10 SimpleLink™ Arm® Cortex®-M33 wireless MCU with EdgeAI support, security, <1µA standby current
Automotive driver assist SoCs
  • AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems
  • AM625-Q1 Automotive display SoC with embedded safety for digital clusters
  • AM62A1-Q1 Automotive processor with RGB-IR ISP, video enc/dec for 1-2 cameras, low-power systems
  • AM62A3-Q1 Automotive 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, dashcams
  • AM62A7-Q1 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras
  • TDA2EG-17 SoC processors with graphics and video acceleration for ADAS applications (17mm package)
  • TDA2HG SoC processor w/ graphics, video & vision acceleration for ADAS applications
  • TDA2SG SoC processor w/ highly-featured graphics, video & vision acceleration for ADAS applications
  • TDA2SX SoC processor w/ full-featured graphics, video & vision acceleration for ADAS applications
  • TDA3LA Low power SoC w/ vision acceleration for ADAS applications
  • TDA3LX Low power SoC w/ processing, imaging & vision acceleration for ADAS applications
  • TDA3MA Low power SoC w/ full-featured processing & vision acceleration for ADAS applications
  • TDA3MD Low power SoC w/ full-featured processing for ADAS applications
  • TDA3MV Low power SoC w/ full-featured processing, imaging & vision acceleration for ADAS applications
  • TDA4VE-Q1 SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics
  • TDA4VEN-Q1 SoC with Quad Arm® Cortex®-A53, 4 TOPS of AI, C7xDSP, and GPU for vision perception and analytics
  • TDA4VL-Q1 SoC with Dual Arm® Cortex®-A72, 4 TOPS of AI, C7xDSP, and GPU for vision perception and analytics
  • TDA4VM-Q1 SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics
Audio & radar DSP SoCs
  • AM2752-Q1 32GFLOPS DSP processor for automotive audio with dual-core ARM® Cortex®-R5F, 7.125MB SRAM
  • AM2754-Q1 80GFLOPS DSP microcontroller for automotive audio with quad-core ARM® Cortex®-R5F, 10.75MB SRAM
  • AM62D-Q1 Automotive 40GFLOPS DSP audio processor with Arm® Cortex®-A53, Cortex-R5F and LPDDR4
  • DM505 SoC for vision analytics 15mm package
  • DRA710 600 MHz Arm Cortex-A15 SoC processor with graphics for infotainment & cluster
  • DRA714 600 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster
  • DRA716 800 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster
  • DRA780 SoC processor w/ 500 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier
  • DRA781 SoC processor w/ 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier
  • DRA783 SoC processor w/ 2x 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier
  • DRA786 SoC processor w/ 2x 500 MHz C66x DSP and 2 dual Arm Cortex-M4 & EVE for audio amplifier
  • DRA790 300 MHz Arm Cortex-A15 SoC processor w/ 500 MHz C66x DSP for audio amplifier
  • DRA791 300 MHz Arm Cortex-A15 SoC processor w/ 750 MHz C66x DSP for audio amplifier
  • DRA793 500 MHz Arm Cortex-A15 SoC processor w/ 750 MHz C66x DSP for audio amplifier
  • DRA797 800 MHz Arm Cortex-A15 SoC processor w/ 750 MHz C66x DSP for audio amplifier
Automotive networking SoCs
  • DRA821U-Q1 SoC with Dual Arm® Cortex®-A72, 4 port Ethernet, and 4 lane PCIe for networking and compute
  • DRA829J-Q1 SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute
  • DRA829V-Q1 SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute
Multimedia & industrial networking SoCs
  • AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
  • AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
  • AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
  • AM3351 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display
  • AM3352 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN
  • AM3354 Sitara processor: Arm Cortex-A8, 3D graphics, CAN
  • AM3356 Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN
  • AM3357 Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN
  • AM3358 Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN
  • AM3358-EP Sitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN
  • AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN
  • AM4372 Sitara processor: Arm Cortex-A9
  • AM4376 Sitara processor: Arm Cortex-A9, PRU-ICSS
  • AM4377 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT
  • AM4378 Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics
  • AM4379 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics
  • AM5706 Sitara processor: cost optimized Arm Cortex-A15 & DSP and secure boot
  • AM5708 Sitara processor: cost optimized Arm Cortex-A15 & DSP, multimedia and secure boot
  • AM5716 Sitara processor: Arm Cortex-A15 & DSP
  • AM5718 Sitara processor: Arm Cortex-A15 & DSP, multimedia
  • AM5718-HIREL AM5718-HIREL Sitara™ Processors Silicon Revision 2.0
  • AM5726 Sitara processor: dual Arm Cortex-A15 & dual DSP
  • AM5728 Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia
  • AM5746 Sitara processor: dual arm Cortex-A15 & dual DSP, ECC on DDR and secure boot
  • AM5748 Sitara processor: dual arm Cortex-A15 & dual DSP, multimedia, ECC on DDR and secure boot
  • AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition
  • AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
  • AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
  • AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation
  • AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics
  • AM62L Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
  • AM62P Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI
  • AM62P-Q1 Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety
  • AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6526 Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS
  • AM6528 Sitara processor: dual Arm Cortex-A53 & dual Arm Cortex-R5F, Gigabit PRU-ICSS, 3D graphics
  • AM6546 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS
  • AM6548 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics
  • AM68 General Purpose SoC with dual core 64-bit Arm Cortex-A72, graphics, 1-port PCIe Gen3, USB3.0
  • AM68A 8 TOPS vision SoC for 1-8 cameras, machine vision, smart traffic, retail automation
  • AM69 General purpose octal core 64-bit Arm Cortex-A72 with graphics, PCIe Gen 3, Ethernet, USB 3.0
  • AM69A 32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX
  • AMIC110 Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols
  • AMIC120 Sitara processor; Arm Cortex-A9; 10+ Ethernet protocols, encoder protocols
  • DRA821U SoC with Dual Arm® Cortex®-A72, 4 port Ethernet, and 4 lane PCIe for networking and compute
  • DRA829J SoC with Dual Arm® Cortex®-A72, 8 port Ethernet,4 port PCIe, and C7xDSP for networking and compute
  • DRA829V SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute
  • TDA4VM SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics
Low-power MCUs
  • MSPM0L1105 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC
  • MSPM0L1106 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC
  • MSPM0L1116 32MHz Arm® Cortex®-M0+ MCU with 64KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC
  • MSPM0L1117 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC
  • MSPM0L1227 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1
  • MSPM0L1228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1
  • MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
  • MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
  • MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
  • MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
  • MSPM0L2116 32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 12KB SRAM, 12-bit ADC, COMP and LCD
  • MSPM0L2117 32MHz Arm® Cortex®-M0+ MCU with 128KB flash, 12KB SRAM, 12-bit ADC, COMP and LCD
  • MSPM0L2227 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT
  • MSPM0L2228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT
Real-time motor control & automation MCUs
  • AM2612 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security
  • AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
  • AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
  • AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
  • AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
  • TMS320F28P550SG C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU
  • TMS320F28P650SH C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
Automotive powertrain, zonal & chassis control MCUs
  • AM2632-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
  • AM2634-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and security
  • AM263P2-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo
  • AM263P4-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package
  • TMS320F280025-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash
  • TMS320F280025C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
  • TMS320F28P559SJ-Q1 Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
  • TMS320F28P659DH-Q1 Automotive C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768kB flash, 16-b ADC
  • TMS320F28P659DK-Q1 C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES
  • TMS320F28P659SH-Q1 Automotive C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA , FPU64, 768kB flash, 16-b ADC
General-purpose MCUs
  • MSPM0C1103 24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC
  • MSPM0C1104 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC
  • MSPM0C1105 32MHz Arm® Cortex®-M0+ MCU with 32KB flash, 8KB SRAM, 12-bit ADC, comparator, advanced timer
  • MSPM0C1106 32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 8KB SRAM, 12-bit ADC, comparator, advanced timer
  • MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp
  • MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
  • MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
  • MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
  • MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
  • MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC
  • MSPM0G1518 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 256kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP
  • MSPM0G1519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP
  • MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT
  • MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC
  • MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA
  • MSPM0G3518 80MHz ARM® Cortex®-M0+ MCU with dual-bank 256kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP
  • MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP
  • MSPM0G5187 80MHz Arm® Cortex®-M0+ MCU with 128kB flash, 32kB SRAM, USB 2.0 FS, I2S, ADC and TinyEngine™ NPU<
  • MSPM0H3216 32MHz Arm® Cortex®-M0+ MCU with 5V supply, 64KB flash, 8KB SRAM and 12-bit ADC
  • MSPM33C321A 160MHz Arm® Cortex®-M33 MCU with TrustZone®, 1MB flash, 256kB SRAM, QSPI, 2x CAN-FD and security
  • TM4C1230C3PM High performance 32-bit ARM® Cortex®-M4F based MCU
  • TM4C1230D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP
  • TM4C1230E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
  • TM4C1230H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
  • TM4C1231C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP
  • TM4C1231D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
  • TM4C1231D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 100-pin LQFP
  • TM4C1231E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP
  • TM4C1231E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
  • TM4C1231H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 144-pin LQFP
  • TM4C1231H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 64-pin LQFP
  • TM4C1231H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP
  • TM4C1232C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
  • TM4C1232D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP
  • TM4C1232E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP
  • TM4C1232H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP
  • TM4C1233C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
  • TM4C1233D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
  • TM4C1233D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
  • TM4C1233E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
  • TM4C1233E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
  • TM4C1233H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQFP
  • TM4C1233H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP
  • TM4C1233H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP
  • TM4C1236D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
  • TM4C1236E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB, 64-pin LQFP
  • TM4C1236H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP
  • TM4C1237D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
  • TM4C1237D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB, 100-pin LQFP
  • TM4C1237E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB, 64-pin LQFP
  • TM4C1237E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
  • TM4C1237H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 144-pin LQFP
  • TM4C1237H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP
  • TM4C1237H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP
  • TM4C123AE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
  • TM4C123AH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP
  • TM4C123BE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
  • TM4C123BE6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
  • TM4C123BH6NMR 32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB<
  • TM4C123BH6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 144-pin LQFP
  • TM4C123BH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP
  • TM4C123BH6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP
  • TM4C123BH6ZRB 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 157-pin BGA
  • TM4C123FE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
  • TM4C123FH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
  • TM4C123GE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQFP
  • TM4C123GE6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
  • TM4C123GH6NMR 32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb flash, 32-kb RAM, 2x CAN, RTC, USB
  • TM4C123GH6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP
  • TM4C123GH6PM 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin
  • TM4C123GH6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
  • TM4C123GH6ZRB 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA
  • TM4C123GH6ZXR 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA
  • TM4C1290NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
  • TM4C1290NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
  • TM4C1292NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
  • TM4C1292NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
  • TM4C1294KCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY
  • TM4C1294NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
  • TM4C1294NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY
  • TM4C1297NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD
  • TM4C1299KCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
  • TM4C1299NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
  • TM4C129CNCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
  • TM4C129CNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
  • TM4C129DNCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
  • TM4C129DNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
  • TM4C129EKCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
  • TM4C129ENCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
  • TM4C129ENCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
  • TM4C129LNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
  • TM4C129XKCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
  • TM4C129XNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
Real-time digital power MCUs
  • AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
  • F28377D-SEP Radiation-tolerant 32-bit MCU with 800MIPs and dual C28 and CLA cores with 1MB flash
  • F28E120SB C2000™ 32-bit MCU with 160 MHz, 64KB flash, FPU, PGA
  • F28E120SC C2000™ 32-bit MCU with 160 MHz, 128-KB flash, FPU, PGA
  • TMS320F280021 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash
  • TMS320F280023 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash
  • TMS320F280023C C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB
  • TMS320F280025 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash
  • TMS320F280025C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
  • TMS320F28P550SJ C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
  • TMS320F28P650DH C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
  • TMS320F28P650DK C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES
  • TMS320F28P650SK C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat
Automotive body & lighting MCUs
  • AM2612-Q1 Up to 400MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security
  • AM2631-Q1 Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
  • MSPM0C1103-Q1 Automotive 24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC, LIN
  • MSPM0C1104-Q1 Automotive 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC, LIN
  • MSPM0C1106-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 8KB SRAM, 12-bit ADC, comparator, LIN
  • MSPM0G3105-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3106-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3107-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3505-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
  • MSPM0G3506-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
  • MSPM0G3507-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC
  • MSPM0G3518-Q1 Automotive 80MHz ARM® Cortex®-M0+ MCU with 256kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
  • MSPM0G3519-Q1 Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
  • MSPM0G3529-Q1 Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB Flash, 128kB SRAM, two CAN-FDs, two ADCs, DAC an
  • MSPM0H3216-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 5V supply, 64KB flash, 8KB SRAM, 12-bit ADC and LIN
  • MSPM0L1227-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT
  • MSPM0L1228-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT
  • MSPM0L1304-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN
  • MSPM0L1305-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN
  • MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
  • MSPM0L2227-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT
  • MSPM0L2228-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT
  • TMS320F280021-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash
  • TMS320F280023-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash
  • TMS320F28P559SG-Q1 Automotive 32-bit C2000™ MCU with 150MHz 512 KB flash C28x + CLA, five ADCs, CLB, AES and NPU
Launch Download options
Software codec

C66XCODECSPCH C66x Speech Codecs - Software and Documentation

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. In many cases, the C64x+ codecs are provided and validated for C66x platforms. Datasheets and Release Notes are on the download (...)

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • DM505 SoC for vision analytics 15mm package
  • SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP
Multimedia & industrial networking SoCs
  • OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz
  • OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz
  • SMOMAPL138B-HIREL High reliability product low power C674x floating-point DSP + Arm9 processor - 375 MHz
Download options
Software codec

C66XCODECSVID C6678 Video Codecs - Software and Documentation

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. In many cases, the C64x+ codecs are provided and validated for C66x platforms. Datasheets and Release Notes are on the download (...)

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
  • DM505 SoC for vision analytics 15mm package
  • SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP
Multimedia & industrial networking SoCs
  • OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz
  • OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz
  • SMOMAPL138B-HIREL High reliability product low power C674x floating-point DSP + Arm9 processor - 375 MHz
Download options
Calculation tool

CLOCKTREETOOL — Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors


The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABF) 367 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos