BQ24074EVM
BQ24074 評価モジュール
BQ24074EVM
概要
This user’s guide describes the bq24072/3/4/5/9(T) and bq24230/2 (bqTiny-III™) evaluation module (EVM). The EVM provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24072/3/4/5/9(T) and bq24230/2 product families. A completely designed and tested module is presented. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications (see the data sheet for correct device) using a dc power supply. The charger is programmed from the factory to deliver 0.9 A of charging current. This EVM was designed as a stand-alone evaluation module, but it also can be interfaced with the system and host via the connectors and headers.
バッテリ チャージャ IC
購入と開発の開始
BQ24074EVM — BQ24074 評価モジュール
BQ24074EVM — BQ24074 評価モジュール
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | bq24072/3/4/5/9(T) and bq24230/2 1.5-A Single-Chip Li-Ion (Rev. E) | PDF | HTML | 2017/01/03 | ||
| 証明書 | BQ24074EVM EU Declaration of Conformity (DoC) | 2019/01/02 |