DAC7558EVM
DAC7558 evaluation module
DAC7558EVM
概要
This EVM features the DAC7558 digital-to-analog converter. The DAC7558 EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of the 12-bit resolution, octal-channel and serial input DAC. This EVM features an ultra low glitch voltage output with great linearity and monotonicity. The serial interface of this DAC can communicate with any host microprocessor or TI DSP base system. By using the 5-6KINTERFACE board the DAC7558EVM can be interfaced with a number of TI DSP Starter Kits including those in the C5000 and C6000 series.
特長
- The DC power supply for the DAC7558EVM is selectable by changing jumper settings
- Optional op-amp U2 can be installed to allow output signal conditioning
- An onboard +4.096V precision voltage reference is provided
- The REF3140 precision reference (optional) is powered by +5VA through on board terminals.
高精度 DAC (≤ 10MSPS)
購入と開発の開始
評価ボード
DAC7558EVM — DAC7558 evaluation module
DAC7558EVM — DAC7558 evaluation module
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | DAC7558 Evaluation Module (Rev. A) | 2015/08/05 | |||
| 証明書 | DAC7558EVM EU Declaration of Conformity (DoC) | 2019/01/02 |