DP130DSEVM
DP130 デュアル電源評価モジュール
DP130DSEVM
概要
The SN75DP130DSEVM is designed to provide easy evaluation of the SN75DP130DS device. It is also meant to serve as a reference design to show a practical example of how to use the device in a mass-production system. The SN75DP130DS is a high-speed one-to-one redriver for Display Port signals with a dual supply voltages to minimize power consumption.
特長
- Free-standing evaluation for DisplayPort applications
- Basic Reference Design
- On-Board Jumpers to adjust:
- Equalization
- CAD Sink Over Ride
- HPD Sink Over Ride
- EVM Power Options
- Provided +5V DC power supply
- Any ac-to-dc converter can be used as long as it has a 2.5mm plug with the positive terminal in the center
- For portability, a battery holder is also provided for use with a 9V battery
HDMI、DisplayPort、MIPI の各 IC
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | DP130DSEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | SN75DP130 EVM Users Manual (Rev. A) | 2012年 1月 20日 |