ENERGYTRACE

MSP マイコン向け EnergyTrace™ テクノロジー

ENERGYTRACE

ダウンロード

概要

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult to tune a system without understanding the state of the system. EnergyTrace software gives you the information needed to help you achieve the lowest power design. This feedback makes it easier to implement the various techniques offered by the MSP architecture, as well as the many tools provided by TI, such as the ULP Advisor.

This technology implements a new method for measuring MCU current consumption. Power is traditionally measured by amplifying the signal of interest and measuring the current consumption and voltage drop over a shunt resistor at discrete times. In debuggers that support EnergyTrace sofware, a software-controlled DC-DC converter generates the target power supply. The time density of the DC/DC converter charge pulses equals the energy consumption of the target microcontroller. A built-in calibration circuit in the debug tool defines the energy equivalent for a single charge pulse. Because the width of each charge pulse remains constant, the debugger can just count each charge pulse and then sum them over time to calculate an average current which leads to very accurate measurements. Using this approach, even the shortest device activity that consumes energy contributes to the overall recorded energy.

Another dimension of this software is called either:

  • EnergyTrace+ technology, also known as EnergyTrace+[CPU States]
  • EnergyTrace++ technology, also known as EnergyTrace+[CPU States]+[Peripheral States]

These modes take EnergyTrace to the next level. When debugging with devices that contain EnergyTrace+ or EnergyTrace++ support, you are presented with information about the internal states of the microcontroller in addition to the energy consumption of the system.

  • The CPU states include whether the device is in active mode or one of the many low-power modes (LPM).
  • The peripheral states show the ON-OFF status of the peripherals and all system clocks (regardless of the clock source).

With this tool, you can directly verify whether an application is running as expected. For example, you can make sure that a peripheral is turned off after a certain activity or system event.

Software & hardware requirements:

EnergyTrace software is included in Code Composer Studio™ IDE version 6.0 and later, as well as the latest version of IAR Embedded Workbench. It requires specialized debugger circuitry, which is supported with the MSP-FET or XDS110 emulators, as well as the emulators found on many of the MSP LaunchPad™ development kits.

EnergyTrace+ and EnergyTrace++ technology require additional circuitry within the silicon; therefore, these modes are only supported on select devices. The MSP432P4x family includes EnergyTrace+ features. The MSP430FR5x, MSP430FR6x, CC13x2 and CC26x2 MCUs contain the superset of EnergyTrace++ circuitry.

For a user guide to EnergyTrace software, refer to the chapters on EnergyTrace software in either the User’s Guide for Code Composer Studio™ IDE for MSP430™ MCUs, or the User’s Guide for Code Composer Studio™ IDE for SimpleLink™ MSP432 Microcontrollers. Or IAR Embedded Workbench™ IDE for MSP430™ MCUs, or the IAR Embedded Workbench for Arm for for SimpleLink™ MSP432 Microcontrollers.

特長
  • 電流測定機能は、MSP430 マイコン、MSP432 マイコン、および各種コネクティビティ・デバイスで有効になっています
  • CPU 状態のトレース機能は、選択された MSP430 マイコン、MSP432 マイコン、CC13x2 ワイヤレス・マイコン、CC26x2 ワイヤレス・マイコンで利用できます
  • ペリフェラル状態のトレース機能も、選択された MSP430 マイコン、CC13x2 ワイヤレス・マイコン、CC26x2 ワイヤレス・マイコンで利用できます
  • MSP430 マイコンで EnergyTrace 機能をサポートするには、eZ-FET または MSP-FET のデバッガが必要です
  • MSP432 マイコンでこの機能を使用するには、(MSP432 LaunchPad が搭載している) XDS110-ET、または MSP-FET と MSP432 マイコン対応アダプタの組み合わせが必要です
  • CC13x2 と CC26x2 の各デバイスでこの機能を使用するには、(LaunchPad 開発キットが搭載している) XDS110-HDR、またはスタンドアロンの XDS110 (TMDSEMU110-U) + EnergyTrace HDR アクセサリ (TMDSEMU110-ETH) の組み合わせが必要です
  • Code Composer Studio IDE と IAR Embedded Workbench (EW430 および EWARM) にそれぞれ統合済みです
ダウンロード 字幕付きのビデオを表示 ビデオ

ダウンロード

IDE (統合開発環境)、コンパイラ、またはデバッガ

ENERGYTRACE MSP EnergyTrace テクノロジー(Code Composer Studio™ IDE で提供)

サポート対象の製品とハードウェア

ENERGYTRACE MSP EnergyTrace テクノロジー(Code Composer Studio™ IDE で提供)

close
最新バージョン
バージョン: null
リリース日: 2026/02/10

技術資料

結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 種類 タイトル フォーマットオプション 最新の英語版をダウンロード 日付
技術記事 Pack a punch in battery pack systems with low-cost MCUs PDF | HTML 2021/11/16
ユーザー・ガイド Code Composer Studio IDE v10.x for MSP430 MCUs (Rev. AS) 2020/05/05
技術記事 Visualizing the performance of the low-energy accelerator PDF | HTML 2017/10/16
技術記事 Step 6 to build a smart thermostat using an MCU: energy optimization PDF | HTML 2017/08/01
技術記事 How to create your own low-power telemetry logger for a drone PDF | HTML 2017/07/25
技術記事 Celebrating #MSP430love PDF | HTML 2017/02/13
技術記事 How to get more processing without sacrificing power consumption PDF | HTML 2017/02/08
技術記事 Design a battery-powered building automation system to last for decades PDF | HTML 2015/08/31
技術記事 The exclusive MSP back-to-school sale is here! PDF | HTML 2015/08/26
技術記事 How FRAM can help you find your car PDF | HTML 2015/07/23
技術記事 What is Compute Through Power Loss? PDF | HTML 2015/05/29
技術記事 New LaunchPad - More Features - Big Savings PDF | HTML 2015/05/22
アプリケーション・ノート Getting Started With EEMBC ULPBench on MSP-EXP430FR5969 (Rev. A) PDF | HTML 2015/01/29
アプリケーション・ノート MSP430 Advanced Power Optimizations: ULP Advisor SW and EnergyTrace Technology 2014/06/09

関連する設計リソース

ソフトウェア開発

IDE (統合開発環境)、コンパイラ、またはデバッガ
CCSTUDIO CCStudio™ 統合開発環境 (IDE)

ハードウェア開発

開発キット
LAUNCHXL-CC1312R1 CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット LAUNCHXL-CC1352R1 CC1352R SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット LP-CC1311P3 CC1311P3 LaunchPad™開発キットは、SimpleLink™ sub-1-GHzワイヤレスMCU用の開発プラットフォームです MSP-EXP430FR2311 MSP430FR2311 LaunchPad™ 開発キット MSP-EXP430FR2433 MSP430FR2433 LaunchPad™ 開発キット MSP-EXP430FR4133 MSP430FR4133 LaunchPad™ 開発キット MSP-EXP430FR5969 MSP430FR5969 LaunchPad™ 開発キット MSP-EXP430FR5994 MSP430FR5994 LaunchPad™ 開発キット MSP-EXP430FR6989 MSP430FR6989 LaunchPad™ 開発キット
評価ボード
LAUNCHXL-CC1352P CC1352P SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
ハードウェア・プログラミング・ツール
MSP-FET MSP MCU プログラマとデバッガ