LMR12020XSDEVM
LMR12020 評価モジュール
LMR12020XSDEVM
概要
The LMR12020 evaluation module is designed to provide the power supply design engineer with a fully functional regulatordesign which can be synchronized to an external clock between 1000 kHz and 2350 kHz. The evaluation module provides twooutput voltage options viz. 3.3V and 5V with a 2A current capability. Without an external synchronization signal, the designoperates at 2000 kHz reducing the solution size and keeping switching noise out of the AM radio band. The PCB consists of 4layers of copper on FR4 material. The first middle layer is a solid ground layer which helps in minimizing the AC current loop.The LMR12020 is thermally tied to the other layers by thermal vias directly underneath the device. This user's guide containsthe evaluation module schematic, a quick setup procedure, and a Bill-of-Materials (BOM). Refer to the LMR12020 datasheetfor complete circuit design information.
特長
- Input Range: 5 to 20V
- Output Voltage: 3.3V
- Output Current: 0 to 2A
- Frequency of Operation: 1000 kHz - 2350 kHz
- Default Frequency of Operation: 2000 kHz
- Board Size: 1.944 X 1.35 inches (49.37 X 34.29 mm)
- Input Range: 7 to 20V
- Output Voltage: 5V
- Output Current: 0 t0 2A
- Frequency of Operation: 1000 KHz - 2350 KHz
- Default Frequency of Operation: 2000 kHz
- Board Size: 1.944 X 1.35 inches (49.37 X 34.29 mm)
DC/DC コンバータ
購入と開発の開始
LMR12020XSDEVM/NOPB — LMR12020 評価モジュール
LMR12020XSDEVM/NOPB — LMR12020 評価モジュール
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | LMR12020 Step-Down Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2021/12/09 | ||
| 証明書 | LMR12020XSDEVM/NO EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| 証明書 | LMR12020XSDEVM/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 |