LV24EVK01
LV24EVK01 評価キット
LV24EVK01
概要
The LV24EVK01 is an evaluation kit designed to demonstrate performance and capabilities of the DS92LV2421 and DS92LV2422 Channel Link II Serializer/Deserializer chipset.
The DS92LV2421 serializer board accepts LVCMOS input signals and provides a single serialized Channel Link II CML data pair as an output. The DS92LV2422 deserializer board accepts the CML serialized data stream and converts the data back into parallel LVCMOS signals. A USB cable is provided as a generic medium for the high speed data link. Jumpers and switches on the boards can be configured for evaluation of chipset features such as de-emphasis, equalization, SSCG and backward compatibility. An I2C interface provides an alternative method to configure features of the serializer and deserializer.
その他のインターフェイス
購入と開発の開始
LV24EVK01/NOPB — LV24EVK01 Evaluation Kit
LV24EVK01/NOPB — LV24EVK01 Evaluation Kit
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| 証明書 | LV24EVK01/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | LV24EVK01 Channel Link II Ser/Des Evaluation Kit User Guide | 2012/01/25 |