TPA3118D2EVM
TPA3118D2 評価モジュール
TPA3118D2EVM
概要
The TPA3118D2 evaluation module showcases TI’s 30-W Stereo Analog Input Class-D Audio Amplifier with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input; the evaluation module can also be configured as a 60-W, Class-D mono audio amplifier in PBTL mode. TPA3118D2 requires no external heatsink as its pad-down package allows a PCB plane to be used as heatsink.
System designers can quickly evaluate TPA3118D2’s sound quality and verify system specifications with the TPA3118D2EVM evaluation module. The TPA3118D2EVM User's Guide contains the schematic, layout and bill of materials for a reference design.
特長
- 2x30W into 8Ω at 24V with <1% THD+N in Stereo BTL mode
- 1x60W into 3Ω at 24V with <1% THD+N in Mono PBTL mode
- No external heatsink needed: Pad-Down HTSSOP package allows PCB plane to act as heatsink
- Wide supply voltage range: 4.5V to 26V
- Wide Switching Rates 400 kHz – 1.2 MHz
- Four Selectable, Fixed Gain Settings
- Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DCDetect and Short Circuit with Error Reporting
スピーカ、TV、およびサウンドバーのオーディオ アンプ
購入と開発の開始
評価ボード
TPA3118D2EVM — TPA3118D2 評価モジュール
TPA3118D2EVM — TPA3118D2 評価モジュール
設計ファイル
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| アプリケーション・ノート | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019/08/26 | ||||
| アプリケーション・ノート | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019/06/27 | ||||
| 証明書 | TPA3118D2EVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| 技術記事 | What are the building blocks of Bluetooth speakers? | PDF | HTML | 2017/02/21 | |||
| アプリケーション・ノート | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013/05/01 | ||||
| ユーザー・ガイド | 2x30W Class D Stereo Amplifier with AM Avoidance (Rev. A) | 2012/12/19 |