TPS40090EVM-002
TPS40090EVM-002、 評価モジュール
TPS40090EVM-002
概要
The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current balancing. Phase currents are sensed by the voltage drop across the DC resistance (DCR) of inductors. Other features include a single voltage operation, true differential output voltage sense, user programmable current limit, capacitor-programmable soft-start and a power good indicator. Device operation is specified in the TPS40090 datasheet.
TPS40090EVM-002 can be configured into 2-, 3- or 4-phase operation. For 2-phase operation,populate R65 and R66 to tie PWM2 and PWM4 up to internal 5 V and leave components in related phases unpopulated. For 3-phase operation, tie PWM4 to BP5 through R66 only. For 4-phase operation, leave both R65 and R66 unpopulated. In this user's guide, all the tests are conducted under 4 phase operation.
特長
Features the TPS40090 with the TPS2834 driver to step down 12 V to 1.5 V at 100 A.
DC/DC コントローラ
MOSFET
購入と開発の開始
TPS40090EVM-002 — TPS40090EVM-002、 評価モジュール
TPS40090EVM-002 — TPS40090EVM-002、 評価モジュール
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | Using the TPS40090EVM-002 (Rev. A) | 2005/01/07 | |||
| 証明書 | TPS40090EVM-002 EU Declaration of Conformity (DoC) | 2019/01/02 |