TPS50601SPEVM-D

TPS50601-SP dual-operation evaluation module

TPS50601SPEVM-D

ご注文はこちら

概要

The TPS50601-SP DC/DC converter is designed to provide up to a 6-A output in single phase operation (TPS50601SPEVM-S) and up to 12 A in dual phase operation (TPS50601SPEVM-D), when each phase is configured to provide 6-A per phase.

TPS50601SPEVM-D can also be configured such that each phase provides 3 A and, with current sharing between phase 1 and phase 2, a total of 6 A can be provided to meet system needs. This configuration will provide higher reliability (MTBF) for system needs due to reduced stresses on components and higher efficiency. The TPS50601SPEVM-D can also be configured to operate as two single output voltages; i.e. 2.5 V and 1.8 V each providing 6 A or a dual phase operation such that the two phases can be paralleled thus being capable of providing 12-A steady state load.

The TPS50601SPEVM implements split-input power rails with separate input voltage inputs for the power stage and control circuitry. The power stage input voltage (PVIN) is rated for 1.6 V to 6.3 V while the control input voltage (VIN) is rated for 3 V to 6.3 V. The TPS50601SPEVM provides both input voltages but it is designed and tested using the PVIN connected to VIN. Rated input voltage and output current ranges for the EVM are given in Table 1. This EVM is designed to demonstrate features of the TPS50601-SP, as well as to provide flexibility so that input/output capacitors and output inductors, as well as other components (such as frequency adjust range, output voltage and compensations components) can be modified when evaluating the TPS50601-SP converter using this EVM.

TPS50601-SP will operate with switching frequency of 100-kHz to 1-MHz range. For the EVM, 100 kHz was selected as it would provide higher efficiency. The high-side and low-side MOSFETs are incorporated inside the TPS50601-SP package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS50601-SP to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS50601-SP provides adjustable slow start, tracking, and undervoltage lockout inputs.

Note: This EVM contains Pb, a necessary component for QML parts

特長
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 V to 6.3 V on PVIN
  • Power Rail: 3 V to 6.3 V on VIN
  • SEL Latchup Immune to LET = 85 MeV
  • Total Dose (TID) tolerance = 100kRad (Si)
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Pre-Biased Outputs
  • Adjustable Slow Start and Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout
    APPLICATIONS
  • Point of Load Regulation
  • TPS50601-SP: Rad Tolerant Applications
  • Supports Harsh Environment Applications
  • TPS50601-SP Available in Military (–55°C to 125°C) Temperature Range (1)

(1) Custom temperature ranges available

DC/DC コンバータ
TPS50601-SP 耐放射線特性 QMLV、3V ~ 6.3V 入力、6A 同期整流降圧コンバータ
ダウンロード 字幕付きのビデオを表示 ビデオ

購入と開発の開始

評価ボード

TPS50601SPEVM-D — TPS50601SP EVM デュアル動作

サポート対象の製品とハードウェア
在庫あり
制限:
TI.com で在庫切れ
TI.com で取り扱いなし

TPS50601SPEVM-D TPS50601SP EVM デュアル動作

close
バージョン: null
リリース日:
TI の評価基板に関する標準契約約款が適用されます。

技術資料

star
= TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* EVM ユーザー ガイド (英語) TPS50601SPEVM, 6-A/12-A, SWIFT™ Regulator Evaluation Module 2013/01/30
証明書 TPS50601SPEVM-D EU Declaration of Conformity (DoC) 2019/01/02

関連する設計リソース

ハードウェア開発

評価ボード
TPS50601SPEVM-S TPS50601-SP single-operation evaluation module

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

投稿されたすべてのフォーラムトピック (英語) を表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。