4-20mA signal conditioners
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
Product type
Package area (mm^2)
Images
Vs (min) (V)
Vs (max) (V)
Offset voltage drift (±) (max) (V/°C)
Offset voltage (±) (max) (V)
Status
10
40
0.00001
0.0025
3-wire on-chip diagnostics
VQFN
20
25
5 x 5
$0.924 | 1ku
-55 to 125
Catalog
8
40
—
0.0015
3-wire General purpose
HVSSOP, VSON
10
9, 14.7
3 x 3,
3 x 4.9
3 x 4.9
$0.629 | 1ku
-40 to 125
Catalog
10
40
0.000006
0.0019
3-wire on-chip diagnostics
VQFN
20
25
5 x 5
$1.843 | 1ku
-55 to 125
Catalog
7.5
40
0.000006
0.0005
2-wire General purpose
VSON, VSSOP
8
9, 14.7
3 x 3,
3 x 4.9
3 x 4.9
$0.790 | 1ku
-40 to 125
Catalog
4.5
5.5
0.0000001
0.00005
2-wire RTD conditioner
SSOP
24
51.9
8.65 x 6
$3.095 | 1ku
-40 to 85
Catalog
7.5
36
0.000003
0.00025
2-wire bridge conditioner
SOIC
8
29.4
4.9 x 6
$1.209 | 1ku
-40 to 85
Catalog
7.5
36
0.000003
0.00025
2-wire bridge conditioner
SOIC
8
29.4
4.9 x 6
$1.386 | 1ku
-40 to 85
Catalog
7.5
36
0.000003
0.000025
2-wire RTD conditioner
PDIP, SOIC
14
51.9, 181.42
19.3 x 9.4,
8.65 x 6
8.65 x 6
$4.250 | 1ku
-40 to 85
Catalog
7.5
36
0.0000015
0.000025
2-wire bridge conditioner
PDIP, SOIC
14
51.9, 181.42
19.3 x 9.4,
8.65 x 6
8.65 x 6
$3.882 | 1ku
-40 to 85
Catalog
Description
Enabled
Description
Vs (min) (V)
Enabled
Vs (min) (V)
Vs (max) (V)
Enabled
Vs (max) (V)
Offset voltage drift (±) (max) (V/°C)
Enabled
Offset voltage drift (±) (max) (V/°C)
Offset voltage (±) (max) (V)
Enabled
Offset voltage (±) (max) (V)
Product type
Enabled
Product type
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
9
of
9
Page
1
of
1