The XTR305 is a complete output driver for cost-sensitive industrial and process control
applications. The output can be configured as current or voltage by the digital I/V select pin. No
external shunt resistor is required. Only external gain-setting resistors and a loop compensation
capacitor are required.
The separate driver and receiver channels provide flexibility. The instrumentation
amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance
measurement channel. In voltage-output mode, a copy of the output current is provided, allowing
calculation of load resistance.
The digital output-selection capability, together with the error flags and monitor pins,
makes remote configuration and troubleshooting possible. Fault conditions on the output and on the
IA input, as well as overtemperature conditions, are indicated by the error flags. The monitoring
pins provide continuous feedback about load power or impedance. For additional protection, the
maximum output current is limited, and thermal protection is provided.
The XTR305 is specified over the −40°C to +85°C industrial temperature range and for
supply voltages up to 40 V, and is operational over the extended industrial temperature range
(−55°C to +125°C).
The XTR305 is a complete output driver for cost-sensitive industrial and process control
applications. The output can be configured as current or voltage by the digital I/V select pin. No
external shunt resistor is required. Only external gain-setting resistors and a loop compensation
capacitor are required.
The separate driver and receiver channels provide flexibility. The instrumentation
amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance
measurement channel. In voltage-output mode, a copy of the output current is provided, allowing
calculation of load resistance.
The digital output-selection capability, together with the error flags and monitor pins,
makes remote configuration and troubleshooting possible. Fault conditions on the output and on the
IA input, as well as overtemperature conditions, are indicated by the error flags. The monitoring
pins provide continuous feedback about load power or impedance. For additional protection, the
maximum output current is limited, and thermal protection is provided.
The XTR305 is specified over the −40°C to +85°C industrial temperature range and for
supply voltages up to 40 V, and is operational over the extended industrial temperature range
(−55°C to +125°C).