Processor Cores:
Memory:
System on Chip (SoC) Services and Architecture:
General Connectivity:
Sensing & Actuation:
Industrial Connectivity:
High-Speed Interfaces:
Security:
Functional Safety:
Data Storage
Optimal Power Management Solution
Technology / Package:
The AM263Px Sitara™ Arm® Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263Px MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. As an option, the Arm® R5F subsystem can be programmed to run in lockstep or dual-core mode for multiple functional safety configurations. The industrial communications subsystem (PRU-ICSS) enables integrated industrial Ethernet communication protocols such as PROFINET®, Ethernet/IP®, EtherCAT® (among many others), standard Ethernet connectivity, and even custom I/O interfaces. The family is designed for the future of motor control and digital power applications with advanced analog sensing and digital actuation modules.
The multiple R5F cores are arranged in cluster subsystems with 256KB of shared tightly coupled memory (TCM) along with 3MB of shared SRAM, greatly reducing the need for external memory. Extensive ECC is included for on-chip memories, peripherals, and interconnects for enhanced reliability. Granular firewalls managed by the Hardware Security Manager (HSM) enable developers to implement stringent security-minded system design requirements. Cryptographic acceleration and secure boot are also available on AM263Px devices.
TI provides a complete set of microcontroller software and development tools for the AM263Px family of microcontrollers.
PART NUMBER(1)(2) | PACKAGE | PACKAGE SIZE(3) |
---|---|---|
AM263P4...ZCZ | ZCZ (nFBGA, 324) | 15.0mm × 15.0mm |
AM263P2...ZCZ | ZCZ (nFBGA, 324) | 15.0mm × 15.0mm |
AM263P1...ZCZ | ZCZ (nFBGA, 324) | 15.0mm × 15.0mm |
AM263P4...ZCZQ1 | ZCZQ1 (nFBGA, 324) | 15.0mm × 15.0mm |
AM263P2...ZCZQ1 | ZCZQ1 (nFBGA, 324) | 15.0mm × 15.0mm |
AM263P1...ZCZQ1 | ZCZQ1 (nFBGA, 324) | 15.0mm × 15.0mm |
Figure 3-1 is the functional block diagram for the device.
Table 6-4 shows a comparison between devices, highlighting the differences.
FEATURES | REFERENCE NAME |
AM263P4 AM263P4-Q1 |
AM263P2 AM263P2-Q1 |
AM263P1 AM263P1-Q1 |
---|---|---|---|---|
JTAG User ID | ||||
DEVICE_ID[31:13](1) (Base Part Number) |
D: | 0x30884 | 0x30844 | 0x30824 |
E: | 0x30885 | 0x30845 | 0x30825 | |
K: | 0x3088B | 0x3084B | – | |
L: | 0x3088C | 0x3084C | – | |
M: | 0x3088D | 0x3084D | – | |
PROCESSORS AND ACCELERATORS | ||||
Speed Grade | See Section 6.6, Operating Performance Points | |||
Arm® Cortex-R5F | R5FSS | 4 (2× Dual Core w/ Lockstep) | 2 (1× Dual Core w/ Lockstep) | 1 (Single Core) |
Trigonometric Math Unit | TMU | Yes | ||
Hardware Security Module | HSM | Yes | ||
Crypto Accelerators | Security | Yes | ||
PROGRAM AND DATA STORAGE | ||||
On-Chip Shared Memory (RAM) | OCSRAM | See Section 6.6, Operating Performance Points | ||
R5F Tightly Coupled Memory (TCM) | TCM | Up to 512KB(10) | ||
PERIPHERALS | ||||
Modular Controller Area Network with Full CAN-FD | MCAN | 8 | ||
General-Purpose I/O | GPIO | Up to 139 | ||
Serial Peripheral Interface | SPI | 8 | ||
Universal Asynchronous Receiver and Transmitter | UART | 6 | ||
Local Interconnect Network | LIN | 5 | ||
Inter-Integrated Circuit Interface | I2C | 4 | ||
Analog-to-Digital Converter | ADC | 3(2) or 5(3) | 3(2) or 5(3) | 3 |
Resolver (ADC12B3M)(4) | RDC | 0(8) or 2(9) | 0(8) or 2(9) | 0 |
ADC | 0(8) or 2(9) | 0(8) or 2(9) | 0 | |
Comparator Modules | CMPSS | 12(2) or 20(3) | 12(2) or 20(3) | 12 |
Digital-to-Analog Converter | DAC | 1 | ||
Programmable Real-Time Unit Subsystem(5) | PRU-ICSS | 0 or 1 | ||
Industrial Communication Subsystem Support(6) | PRU-ICSS | Optional | ||
Gigabit Ethernet Interface | CPSW | Yes (2(8) or 1(9)) | ||
Multi-Media Card/Secure Digital Interface | MMCSD | 1 | ||
Enhanced High-Resolution Pulse-Width Modulator Module | EHRPWM | 16(2) or 32(3) | 16(2) or 32(3) | 16 |
Enhanced Capture Module | ECAP | 8(2) or 16(3) | 8(2) or 16(3) | 8 |
Enhanced Quadrature Encoder Pulse Module | EQEP | 2(2) or 3(3) | 2(2) or 3(3) | 2 |
Sigma Delta Filter Module | SDFM | 1(2) or 2(3) | 1(2) or 2(3) | 1 |
Fast Serial Interface | FSI | 4x FSI_RX + 4x FSI_TX | ||
Octal SPI Flash Interface | OSPI | 1 or 0(11) | ||
Miscellaneous | ||||
Junction Temperature | Industrial: –40°C to 105°C | |||
Extended Automotive: –40°C to 150°C(12) | ||||
Automotive Qualification | AEC-Q100(7) Option |
The device part number identification data can be read in the TOP_CTRL.EFUSE_JTAG_USERCODE_ID register. See Table 4-2 for more information.
TOP_CTRL.EFUSE_JTAG_USERCODE_ID Register Field |
Value and Description | Comment |
---|---|---|
[31-13] DEVICE_ID | Base Part Number | Refer to the Device Comparison section for the DEVICE_ID value of a given part number. |
[12] SAFETY |
0 = Non Functional Safety 1 = Functional Safety |
|
[11] PACKAGE | Package | |
0x06 = ZCZ | ||
Others = Reserved | ||
[10-6] SPEED | Device Speed Grade | Refer to the Operating Performance Points section for the supported speed grades and the definitions for a given device. |
0x0E (Grade N): 400 MHz R5F 2MB (Full speed and MIN memory) |
||
0x0F (Grade O): 400 MHz R5F 3MB (Full speed and full memory) |
||
0x10 (Grade P): 200 MHz R5F 3MB (Half speed and full memory) |
||
[5-3] TEMP | Temperature Grade | Operating junction temperature range. |
0x05 = -40°C to 125°C 0x07 = -40°C to 150°C |
||
Others = Reserved | ||
[2-0] FEATURE | Package Feature | |
0x01 = AM263x compatible package | ||
0x02 = Sensor package + FLASH-in-Package | ||
0x05 = Sensor package |
The manufacturer identity, the boundary scan part number, and the silicon revision of the device can be read from the configuration port via JTAG.
Sitara™ Microcontrollers Family of Arm® Cortex®-R based high performance microcontrollers with advanced networking, real-time control, and signal processing accelerators to meet emerging MCU requirements for industrial and automotive applications.
Sitara™ Microcontrollers - Evaluation Modules TI provides device-specific Evaluation Module (EVM) designs to help kick-start product development. See the AM263Px ControlCard and AM263Px LaunchPad for more information.
MCU-PLUS-SDK-AM263PX The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations.
Products to complete your design The following list of products are frequently purchased or used in conjunction with the AM263Px device to meet your system design requirements.
The terms "ball", "pin", and "terminal" are used interchangeably throughout the document. An attempt is made to use "ball" only when referring to the physical package.
The diagrams in this section are used in conjunction with the other Terminal Configuration and Functions tables to locate signal names and ball grid numbers.