SWRA615A June 2019 CC1352P , CC1352R , CC2530 , CC2531 , CC2538 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
Texas Instruments™ CC13x2 and CC26x2 devices are part of the SimpleLink™ microcontroller (MCU) platform. Zigbee based applications can be developed on these devices using the TI Z-Stack included with the SimpleLink™ CC13x2 and CC26x2 software development kit (SDK). This SDK includes everything needed to develop Zigbee certifiable solution including tools, application examples, documentation and source code. It uses Zigbee 3.0, the latest specification from the Zigbee Alliance which unifies former application segments under a common certification process. The following sections intend to give users an overview of all of the new features introduced in the Zigbee 3.0 specification.