Need additional assistance? Ask our engineers a question on the TI E2E™ Data Converters Support Forum.
Part Number | Resolution | Sampling
Rate (MSPS) |
Channel Count | Input Type | Reference | Analog Supply | Package |
---|---|---|---|---|---|---|---|
Group 1(1) | |||||||
ADS7042 | 12 | 1 | 1 | Single-ended | External | 3.3 V | 1.5 mm × 1.5 mm X2QFN |
ADS7044 | Differential | ||||||
ADS7046 | 12 | 3 | Single-ended | ||||
ADS7047 | Differential | ||||||
ADS7052 | 14 | 1 | Single-ended | ||||
ADS7054 | Differential | ||||||
ADS7056 | 14 | 2.5 | Single-ended | ||||
ADS7057 | Differential | ||||||
Group 2(1) | |||||||
ADS7253 | 12 | 1 | 2 | Single-ended | Internal and External | 5 V | 3 mm × 3 mm WQFN |
ADS7254 | Differential | ||||||
ADS7853 | 14 | 1 | Single-ended | ||||
ADS7854 | Differential | ||||||
ADS8353 | 16 | 0.6 | Single-ended | ||||
ADS8354 | Differential | ||||||
Group 3(1) | |||||||
ADS7223 | 12 | 1 | 8 SE 4 DIFF |
Single-ended, Differential | Internal and External | 5 V | 5 mm × 5 mm VQFN |
ADS7263 | 14 | 1 | |||||
ADS8363 | 16 | 1 | |||||
Group 4(1) | |||||||
ADS9234R | 14 | 3.5 | 2 | Differential | Internal and External | 5 V | 5 mm × 5 mm VQFN |
ADS9224R | 16 | 3 | |||||
Group 5 | |||||||
ADS9218 | 18 | 10 | 2 | Differential | External | 5 V | 6 mm × 6 mm VQFN |