SLUAAP9
October 2023
TPS568215
,
TPS568230
1
Abstract
Trademarks
1
Introduction
2
Features Description
2.1
Light Load Operation
2.2
Large Duty Operation
3
Control Modes Description
3.1
PCM and ACM
3.2
D-CAP2 and D-CAP3
3.3
Control Modes Comparison
4
Specifications Comparison
5
Summary
6
References
Application Note
8-A DC/DC Buck Converter Selection Guide of Mid-range VIN (1.5 V - 28 V)