Home Power management DC/DC switching regulators DC/DC converters

TPS568215

ACTIVE

4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter with D-CAP3 control

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS568231 ACTIVE 3.8-V to 17-V, 8-A synchronous buck converter with D-CAP3 control Pin-to-pin solution with higher efficiency

Product details

Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 90
VQFN-HR (RNN) 18 12.25 mm² 3.5 x 3.5
  • Integrated 19-mΩ and 9.4-mΩ MOSFETs
  • Selectable F SW of 400 kHz, 800 kHz, and 1.2 MHz
  • Adjustable current limit settings with hiccup re-start
  • 0.6-V ±1% reference voltage across full temperature range
  • Optional external 5-V bias support for enhanced efficiency
  • D-CAP3™ control mode for fast transient response
  • Selectable forced continuous conduction mode (FCCM) for tight output voltage ripple or auto- skipping Eco-mode™ for high light-load efficiency
  • 0.6-V to 5.5-V output voltage range
  • Supports all ceramic capacitors
  • Monotonic start-up into pre-biased outputs
  • Adjustable soft start with a default 1-ms soft-start time
  • –40°C to 150°C operating junction temperature
  • Small 3.5-mm × 3.5-mm HotRod™ QFN package
  • Pin-to-pin compatible with 8-A TPS568231 and 12-A TPS56C231 and TPS56C215
  • Supported at the WEBENCH design center
  • Integrated 19-mΩ and 9.4-mΩ MOSFETs
  • Selectable F SW of 400 kHz, 800 kHz, and 1.2 MHz
  • Adjustable current limit settings with hiccup re-start
  • 0.6-V ±1% reference voltage across full temperature range
  • Optional external 5-V bias support for enhanced efficiency
  • D-CAP3™ control mode for fast transient response
  • Selectable forced continuous conduction mode (FCCM) for tight output voltage ripple or auto- skipping Eco-mode™ for high light-load efficiency
  • 0.6-V to 5.5-V output voltage range
  • Supports all ceramic capacitors
  • Monotonic start-up into pre-biased outputs
  • Adjustable soft start with a default 1-ms soft-start time
  • –40°C to 150°C operating junction temperature
  • Small 3.5-mm × 3.5-mm HotRod™ QFN package
  • Pin-to-pin compatible with 8-A TPS568231 and 12-A TPS56C231 and TPS56C215
  • Supported at the WEBENCH design center

The TPS568215 is TI’s smallest, monolithic, 8-A, synchronous buck converter with an adaptive on-time D-CAP3™ control mode. The device integrates low R DS(on) power MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems. Key features include a very accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, adjustable current limit, and no requirement for external compensation. A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS568215 is available in a thermally enhanced 18-pin HotRod QFN package and is designed to operate from –40°C to 150°C junction temperature. TPS568215 is pin-to-pin compatible with TPS56C215 which gives the user flexibility to pick solutions from 6 A to 12 A in the same footprint.

The TPS568215 is TI’s smallest, monolithic, 8-A, synchronous buck converter with an adaptive on-time D-CAP3™ control mode. The device integrates low R DS(on) power MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems. Key features include a very accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, adjustable current limit, and no requirement for external compensation. A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS568215 is available in a thermally enhanced 18-pin HotRod QFN package and is designed to operate from –40°C to 150°C junction temperature. TPS568215 is pin-to-pin compatible with TPS56C215 which gives the user flexibility to pick solutions from 6 A to 12 A in the same footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS56C215 ACTIVE 3.8-V to 17-V, 12-A synchronous SWIFT™ buck converter with D-CAP3 control Optimized for higher output current.
Similar functionality to the compared device
TPS568230 ACTIVE 4.5-V to 18-V, 8-A synchronous SWIFT™ buck converter optimized for solution cost Offers improved efficiency in a smaller package.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS568215EVM-762 — TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module

TPS568215EVM-762 is an 8 A synchronous converter evaluation module (EVM).  The EVM generates a 1.2 V output voltage from a nominal 12 V input.  The input voltage range is 4.5 V to 17 V with a typical start up voltage of 4.2 V.  The circuit is set upfor default operation frequency of (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS568215 PSpice Transient Model

SLVMBT9.ZIP (123 KB) - PSpice Model
Reference designs

TIDA-01480 — Integrated Power Supply Reference Design for Xilinx Zynq® UltraScale+™ ZU2CG−ZU5EV MPSoCs

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050000 — Integrated Power Supply Reference Design for Xilinx Artix®-7, Spartan®-7, and Zynq®-7000 FPGAs

This reference design is a scalable power supply designed to provide power to the Xilinx Artix-7, Spartan-7, and Zynq-7000 families of FPGA-based devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNN) 18 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos