Home Power management DC/DC switching regulators DC/DC converters

TPS568230

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 85
VQFN-HR (RJE) 20 9 mm² (3 mm × 3 mm)
  • Input voltage range: 4.5 V to 18 V
  • D-CAP3™ architecture control for fast transient response
  • Output voltage range: 0.6 V to 7 V
  • 0.6-V±1% reference voltage (25°C)
  • Supports 8-A continuous output current
  • Integrated 19.5-mΩ and 9.5-mΩ RDS(on) internal power MOSFET
  • ULQ™(Ultra Low Quiescent current) feature to enable long battery life
  • Selectable operation modes:
    • Forced continuous conduction mode (FCCM)
    • Out-of-Audio™(OOA) Mode
    • Advanced Eco-Mode™
  • Selectable 600-kHz, 800-kHz and 1-MHz switching frequency
  • Supports up to 90% duty operation
  • Adjustable soft start time by SS pin
  • Power good output
  • Built-in output discharge function
  • Cycle-by-cycle over current protection
  • Non-latched for fault protection
  • Small 3.0-mm × 3.0-mm HotRod™ QFN package
  • Input voltage range: 4.5 V to 18 V
  • D-CAP3™ architecture control for fast transient response
  • Output voltage range: 0.6 V to 7 V
  • 0.6-V±1% reference voltage (25°C)
  • Supports 8-A continuous output current
  • Integrated 19.5-mΩ and 9.5-mΩ RDS(on) internal power MOSFET
  • ULQ™(Ultra Low Quiescent current) feature to enable long battery life
  • Selectable operation modes:
    • Forced continuous conduction mode (FCCM)
    • Out-of-Audio™(OOA) Mode
    • Advanced Eco-Mode™
  • Selectable 600-kHz, 800-kHz and 1-MHz switching frequency
  • Supports up to 90% duty operation
  • Adjustable soft start time by SS pin
  • Power good output
  • Built-in output discharge function
  • Cycle-by-cycle over current protection
  • Non-latched for fault protection
  • Small 3.0-mm × 3.0-mm HotRod™ QFN package

The TPS568230 is a cost effective, high-voltage input, high efficiency synchronous buck converter with integrated MOSFETs.

The TPS568230 has the ULQ™ (Ultra Low Quiescent current) feature to enable low-bias current. It operates with supply input voltage from 4.5 V to 18 V. It uses DCAP3™ control mode to provide fast transient response, good line, load regulation, no requirement for external compensation, and support low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors.

The TPS568230 provides complete Over-voltage, Under-voltage, Over-current, Over-temperature and Under-voltage lock-out protections. It is combined power good signal , output discharge function and large duty operation feature.

TPS568230 is equipped with a MODE pin to select the desirable mode of operation. To attain high efficiency at light load, OOA mode and Advanced Eco-mode™ could be selected. OOA mode will not allow the part to go below audible frequency ( below 25kHz switching frequency ). FCCM is also available to support tight output voltage ripple requirement.

The TPS568230 supports both internal and external soft-start time option. The internal fixed soft-start time is 1.3 ms. Longer soft-start time can be get by connecting the external capacitor on SS pin.

The TPS568230 is available in a 20-pin 3.0-mm x 3.0-mm HotRod™ package and the junction temperature is specified from -40oC to 125oC.

The TPS568230 is a cost effective, high-voltage input, high efficiency synchronous buck converter with integrated MOSFETs.

The TPS568230 has the ULQ™ (Ultra Low Quiescent current) feature to enable low-bias current. It operates with supply input voltage from 4.5 V to 18 V. It uses DCAP3™ control mode to provide fast transient response, good line, load regulation, no requirement for external compensation, and support low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors.

The TPS568230 provides complete Over-voltage, Under-voltage, Over-current, Over-temperature and Under-voltage lock-out protections. It is combined power good signal , output discharge function and large duty operation feature.

TPS568230 is equipped with a MODE pin to select the desirable mode of operation. To attain high efficiency at light load, OOA mode and Advanced Eco-mode™ could be selected. OOA mode will not allow the part to go below audible frequency ( below 25kHz switching frequency ). FCCM is also available to support tight output voltage ripple requirement.

The TPS568230 supports both internal and external soft-start time option. The internal fixed soft-start time is 1.3 ms. Longer soft-start time can be get by connecting the external capacitor on SS pin.

The TPS568230 is available in a 20-pin 3.0-mm x 3.0-mm HotRod™ package and the junction temperature is specified from -40oC to 125oC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS51396A ACTIVE 4.5-V to 24-V, 8-A synchronous step-down voltage regulator Offers wider VIN, optimized for lower IOUT.
TPS56C230 ACTIVE 4.5-V to 18-V, 12-A synchronous SWIFT™ buck converter optimized for solution cost Optimized for higher current.
Similar functionality to the compared device.
TPS568236 ACTIVE 4.5V-to-18V input, 8A synchronous step-down voltage regulator with on-time D-CAP3™ control mode Smaller-size 600KHz switching-frequency 8A converter
TPS568231 ACTIVE 3.8-V to 17-V, 8-A synchronous buck converter with D-CAP3 control Higher efficiency and thermal performance 8A converter

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS568230EVM — 8-A synchronous step-down voltage regulator evaluation module

The TPS568230 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS568230 step-down converters. The TPS568230EVM operates from 4.5-V to 18-V input (12-V nominal) and provides a 1.05-V, 8-A output. Several jumpers and switches allow user to evaluate different (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS568230 PSpice Transient Model

SLVMCZ2.ZIP (100 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJE) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos