Provizio Ltd

Provizio is the leader in delivering imaging radar based perception at automotive scale.

Provizio is dedicated to balancing the system cost of imaging radar while addressing the perception challenges such as small object detection at range. They deliver safe, cost-effective solutions and a scalable path for L2 and beyond ADAS requirements. The solution is backboned by licensable proprietary software defined active antennas which enable higher resolution and increased range using less physical radar channels and reduced computational overhead.

Automotive mmWave radar sensors
AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR2188 Single-chip 8RX/8TX cascadable 76GHz-to-81GHz transceiver with launch-on-package (LoP) technology AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2544 76-81GHz FMCW satellite Radar-on-Chip sensor AWR2944 Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar AWRL1432 Single-chip low-power 76GHz to 81GHz automotive mmWave radar sensor
Contact
Resources offered
  • Application software & framework
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • Bay 80
  • Shannon Free Zone
  • Shannon, V14 VW82
  • Ireland

Resources

Application software & framework

PVIZ-3P-5D-PERCEPTION — Provizio 5D Perception® radar software

Provizio 5D Perception® is an AI-powered radar perception software product that converts high-resolution radar data into a rich, real-time understanding of the surrounding environment. Designed to operate on advanced automotive radar platforms, 5D Perception enables accurate detection, (...)

Application software & framework

PVIZ-3P-MIMSO — Provizio 5D MIMSO® radar software

Provizio MIMSO is a radar imaging enhancement solution that transforms high-resolution radar data into dense, high-fidelity 3D environmental perception. By using an active antenna architecture and advanced signal processing techniques, MIMSO significantly increases angular resolution and (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.