PVIZ-3P-MIMSO

PVIZ-3P-MIMSO

From: Provizio Ltd
Order now

Overview

Provizio MIMSO is a radar imaging enhancement solution that transforms high-resolution radar data into dense, high-fidelity 3D environmental perception. By using an active antenna architecture and advanced signal processing techniques, MIMSO significantly increases angular resolution and point-cloud density, enabling improved detection, separation, and tracking of objects in complex driving scenarios.
 

The solution is designed to integrate with our AWR2944 radar sensor, allowing developers to combine high-performance radar hardware with Provizio’s MIMSO active antenna and processing technology. When paired with AWR2944-based radar systems, MIMSO helps accelerate development of autonomous and advanced driver assistance applications by delivering higher resolution radar perception while maintaining system cost efficiency.

Features
  • Angular resolution of sub 0.5 degrees demonstrated utilizing single radar transceiver SoC.
  • Extends a single transceiver SoC to 48 virtual receiver channels.
  • Detect, separate and track objects including pedestrians, cars and truck both static and with velocity to ±189 kilometers per hour (kmph).
Automotive mmWave radar sensors
AWR1642 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR2243 — 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2544 — 76-81GHz FMCW satellite Radar-on-Chip sensor AWR2944 — Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar AWRL1432 — Single-chip low-power 76GHz to 81GHz automotive mmWave radar sensor
Download View video with transcript Video

Order & start development

Application software & framework

PVIZ-MIMSO-48 — Provizio 5D MIMSO® radar software

Supported products & hardware

PVIZ-MIMSO-48 — Provizio 5D MIMSO® radar software

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Provizio Ltd.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.