Product details

Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 45 Arm CPU Arm Cortex-R5F at 300 MHz Interface type Ethernet, I2C, SPI Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2048 Rating Automotive Operating temperature range (°C) -40 to 140 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87725-Q1
Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 45 Arm CPU Arm Cortex-R5F at 300 MHz Interface type Ethernet, I2C, SPI Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2048 Rating Automotive Operating temperature range (°C) -40 to 140 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87725-Q1
FCCSP (AMQ) 248 148.8 mm² (12.4 mm × 12 mm)
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 76 to 81GHz coverage with greater than 4GHz available bandwidth
    • 4 receive and 4 transmit channels withLaunch-on-Package (LOP) interface to antennas
    • Per transmit phase shifter
    • Ultra-accurate chirp engine based on fractional PLL
    • TX power
      • +12.5dBm
    • RX noise figure
      • +12.5dB
    • Phase noise (@ 1MHz)
      • -96dBc/Hz (76 to 77GHz)
      • -95dBc/Hz (76 to 81GHz)
  • Built-in calibration and self-test

    • Built in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Processing elements
    • Arm Cortex-R5F core (supports lock step operation) at 300MHz
    • TI radar hardware accelerator (HWA1.5) for operations like FFT, interference mitigation, and memory compression
    • Multiple EDMA instances for data movement
  • Host interface
    • 10/100/1000Mbps RGMII/RMII/MII Ethernet
    • 25MHz clock output for Ethernet PHY clocking

  • Supports a serial flash memory interface (loading user application from QSPI flash memory)
  • Other interfaces available to user application
    • Up to 4 ADC channels
    • 1 SPI
    • 2 UARTs
    • I2C
    • GPIOs
    • 3 EPWMs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • On-Chip RAM
    • 2MB
    • Memory space split between MCU and shared L3
  • Device security (on select part numbers)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG
  • Functional safety compliant targeted
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 functional safety system design
    • Hardware integrity up to ASIL B targeted
  • AEC-Q100 qualified
  • Advanced features
    • Embedded self-monitoring with no external processor involvement
    • Embedded interference detection capability
  • Power management
    • On-die LDO network for enhanced PSRR
    • LVCMOS IO supports dual voltage 3.3V and 1.8V
  • Clock source
    • 40MHz or 50MHz crystal with internal oscillator
    • Supports external oscillator/driven clock at 40MHz or 50 MHz
  • Power Management
    • Recommended LP8772-Q1 Power Management IC (PMIC)
      • Companion PMIC specially designed to meet device power supply requirements
      • Flexible mapping and factory programmed configurations to support different use cases
  • Cost-reduced hardware design
    • 0.65mm pitch, 12.4mm × 12mm FCCSP package
    • Small size
  • Supports automotive temperature operating range
    • Operating junction temperature range: –40°C to +140°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 76 to 81GHz coverage with greater than 4GHz available bandwidth
    • 4 receive and 4 transmit channels withLaunch-on-Package (LOP) interface to antennas
    • Per transmit phase shifter
    • Ultra-accurate chirp engine based on fractional PLL
    • TX power
      • +12.5dBm
    • RX noise figure
      • +12.5dB
    • Phase noise (@ 1MHz)
      • -96dBc/Hz (76 to 77GHz)
      • -95dBc/Hz (76 to 81GHz)
  • Built-in calibration and self-test

    • Built in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Processing elements
    • Arm Cortex-R5F core (supports lock step operation) at 300MHz
    • TI radar hardware accelerator (HWA1.5) for operations like FFT, interference mitigation, and memory compression
    • Multiple EDMA instances for data movement
  • Host interface
    • 10/100/1000Mbps RGMII/RMII/MII Ethernet
    • 25MHz clock output for Ethernet PHY clocking

  • Supports a serial flash memory interface (loading user application from QSPI flash memory)
  • Other interfaces available to user application
    • Up to 4 ADC channels
    • 1 SPI
    • 2 UARTs
    • I2C
    • GPIOs
    • 3 EPWMs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • On-Chip RAM
    • 2MB
    • Memory space split between MCU and shared L3
  • Device security (on select part numbers)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG
  • Functional safety compliant targeted
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 functional safety system design
    • Hardware integrity up to ASIL B targeted
  • AEC-Q100 qualified
  • Advanced features
    • Embedded self-monitoring with no external processor involvement
    • Embedded interference detection capability
  • Power management
    • On-die LDO network for enhanced PSRR
    • LVCMOS IO supports dual voltage 3.3V and 1.8V
  • Clock source
    • 40MHz or 50MHz crystal with internal oscillator
    • Supports external oscillator/driven clock at 40MHz or 50 MHz
  • Power Management
    • Recommended LP8772-Q1 Power Management IC (PMIC)
      • Companion PMIC specially designed to meet device power supply requirements
      • Flexible mapping and factory programmed configurations to support different use cases
  • Cost-reduced hardware design
    • 0.65mm pitch, 12.4mm × 12mm FCCSP package
    • Small size
  • Supports automotive temperature operating range
    • Operating junction temperature range: –40°C to +140°C

The AWR2544 is a single-chip mmWave sensor composed of a FMCW transceiver. The device is capable of operation in the 76 to 81GHz (EHF) band, includes radar data processing elements, and a rich set of peripherals for in-vehicle networking. AWR2544 provides customers with an additional Launch on package (LOP) antenna feature which facilitates the attachment of antennas directly on to the package. The AWR2544 is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in a small form factor and minimal BOM. The AWR2544 is designed for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

TI’s low-power 45nm RFCMOS process enables a monolithic implementation of a 4 TX, 4 RX system with integrated PLL, VCO, mixer, and baseband ADC. The device includes a Radio Processor Subsystem (RSS), which is responsible for radar front-end configuration, control, and calibration. Within the Main Subsystem (MSS), the device implements a user-programmable Arm Cortex-R5F processor allowing for custom control and automotive interface applications. The hardware accelerator block (HWA 1.5) supplements the MSS by offloading common radar processing such as FFT, scaling, and compression. This saves MIPS on the external processor, opening up resources for custom applications and implementation of higher-level post-processing algorithms.

A Hardware Security Module (HSM) is also provisioned in the device (available for only secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.

TI has designed the AWR2544 specifically for satellite architecture. Satellite architecture adds value through a sensor fusion algorithm and the larger computing capability in the central ECU. Simplified satellite sensors and differentiation through software can help reduce system complexity and offer new ways of creating value.

Using satellite radars gives automakers the option to use over-the-air software updates to improve system performance and enhance security. These multiple benefits – performance, scalability and simplicity – all contribute the prominence of the satellite architecture in the automotive industry.

Additionally, the AWR2544 is provided as a complete platform including TI hardware and software reference designs, software drivers, sample configurations, API guides, and user documentation.

Design Considerations

  • Power this device using recommended power supply solutions here.

The AWR2544 is a single-chip mmWave sensor composed of a FMCW transceiver. The device is capable of operation in the 76 to 81GHz (EHF) band, includes radar data processing elements, and a rich set of peripherals for in-vehicle networking. AWR2544 provides customers with an additional Launch on package (LOP) antenna feature which facilitates the attachment of antennas directly on to the package. The AWR2544 is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in a small form factor and minimal BOM. The AWR2544 is designed for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

TI’s low-power 45nm RFCMOS process enables a monolithic implementation of a 4 TX, 4 RX system with integrated PLL, VCO, mixer, and baseband ADC. The device includes a Radio Processor Subsystem (RSS), which is responsible for radar front-end configuration, control, and calibration. Within the Main Subsystem (MSS), the device implements a user-programmable Arm Cortex-R5F processor allowing for custom control and automotive interface applications. The hardware accelerator block (HWA 1.5) supplements the MSS by offloading common radar processing such as FFT, scaling, and compression. This saves MIPS on the external processor, opening up resources for custom applications and implementation of higher-level post-processing algorithms.

A Hardware Security Module (HSM) is also provisioned in the device (available for only secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.

TI has designed the AWR2544 specifically for satellite architecture. Satellite architecture adds value through a sensor fusion algorithm and the larger computing capability in the central ECU. Simplified satellite sensors and differentiation through software can help reduce system complexity and offer new ways of creating value.

Using satellite radars gives automakers the option to use over-the-air software updates to improve system performance and enhance security. These multiple benefits – performance, scalability and simplicity – all contribute the prominence of the satellite architecture in the automotive industry.

Additionally, the AWR2544 is provided as a complete platform including TI hardware and software reference designs, software drivers, sample configurations, API guides, and user documentation.

Design Considerations

  • Power this device using recommended power supply solutions here.

Download View video with transcript Video

More information

Visit the TI developer zone to get started with evaluation and development.

Technical documentation

Design & development

Power-supply solutions

Find available power-supply solutions for the AWR2544. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

AWR2544LOPEVM — AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC

The AWR2544LOPEVM is an easy-to-use evaluation board for the AWR254x mmWave sensing device, with direct connectivity to the DCA1000EVM.This EVM kit contains everything needed to start developing software for the on-chip ARM Cortex-R5F controller, and hardware accelerator (HWA 1.5). Also included (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PVIZ-3P-MIMSO — Provizio 5D MIMSO® radar software

Provizio MIMSO is a radar imaging enhancement solution that transforms high-resolution radar data into dense, high-fidelity 3D environmental perception. By using an active antenna architecture and advanced signal processing techniques, MIMSO significantly increases angular resolution and (...)

From: Provizio Ltd
Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

HS-3P-77-3D-WGA-LOP-4X4 — Antenna design for ADAS radar sensors from HUBER+SUHNER

77GHz 3D waveguide antenna 4Tx4R - RF substrate independent solution family

HUBER+SUHNER has developed and manufactures a second-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary interfaces, (...)

Supported products & hardware
Third-party accessory

GAPW-3P-ANTENNA — Antenna design for ADAS radar sensors from GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

From: Gapwaves
Supported products & hardware
Software development kit (SDK)

MMWAVE-MCUPLUS-SDK — mmWave SDK for AWR2x44P, AWR2544 and AWR2944

The mmWave microcontroller (MCU) plus software development kit (SDK) is a collection of software packages that enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-MCUPLUS-SDK and companion packages to support your design needs.

MMWAVE-MCUPLUS-SDK is a (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-2G — mmWave studio GUI tools for second-generation parts (xWR2944, AWR2544, AWR2x4xP)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Application software & framework

ZEN-3P-DARSW — Zendar Distributed Aperture Radar | High Resolution Radar with a Coherent Sensor Network

Zendar's Distributed Aperture Radar (DAR) software fuses two or three medium-range radar (MRR) sensors, operated coherently together to provide enhanced radar resolution. The use of two physically displaced sensors creates a large virtual aperture enabling enhanced azimuth resolution of 0.5 (...)
From: Zendar Inc.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Support software

VCTR-3P-MICROSAR — Vector MICROSAR AUTOSAR software for microcontrollers and high-performance computers (HPCs)

MICROSAR and DaVinci product families simplify ECU development with sophisticated embedded software and powerful development tools for both microcontrollers and HPCs. With advanced infrastructure software, you create an optimal basis for your ECUs and simplify all accompanying development tasks (...)

Supported products & hardware
Design tool

AWR2544-HARDWARE-DESIGN-CHECKLIST — Hardware design checklist for the AWR2544 mmWave sensor.

Checklist to enable new hardware designs based on the AWR2544 mmWave sensor.
Supported products & hardware
Reference design

TIPA-050053 — mmWave AWR2544 sensor power-supply design using the LP87725-Q1

This power supply design describes the optimized power IC (PMIC) to power the AWR2544 radar sensor. AWR2544LOPEVM showcases the typical connection between AWR2544LOP and LP87725-Q1 PMIC. LP87725-Q1 was optimized to meet the stringent power management requirements of the AWR2544LOP radar device.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (AMQ) 248 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos