Home Design & development Partner directory
Vantron Technology, Inc.

Vantron Technology, Inc.

Vantron Technology is a leading global provider of embedded computing and intelligent IoT solutions

Established in 2002, Vantron leads in AIoT and embedded computing solutions. With 20 years of expertise, we offer OEM/ODM partners end-to-end services—full-stack R&D, hardware-software co-design, scalable manufacturing. Our products: embedded boards, industrial embedded computers, IoT communication devices, panel PCs, BlueSphere PaaS solutions. Vantron empowers customers to drive growth, enhance efficiency, and build a digital future via edge computing and intelligent systems.

AND gates
SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

 

Audio op amps
SA5532A — Dual, 30-V, 10-MHz, low noise (6-nV/√Hz max) audio op amp with -40°C to 85°C operation

 

CAN transceivers
TCAN1044A-Q1 — Enhanced automotive CAN transceiver with standby

 

DC/DC converters
LM61460 — 3-V to 36-V, 6-A, Low-EMI synchronous step-down converter TPS54540B — 4.5-V to 42-V input, 5-A step-down converter with Eco-mode™ TPS62085 — 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

 

Digital isolators
ISO6742 — 4-channel, 2/2, digital isolator with 50Mbps and 1.8V logic support

 

Ethernet PHYs
DP83867IR — Industrial temperature, robust gigabit Ethernet PHY transceiver

 

I2C & SPI general-purpose I/Os (GPIOs)
PCA9534 — 8-bit 2.3- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers

 

Linear & low-dropout (LDO) regulators
TPS745 — 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good

 

Load switches
TPS22965 — 5.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

 

Multi-channel ICs (PMICs)
TPS51200-Q1 — Automotive Catalog Sink/Source DDR Termination Regulator TPS65219 — Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs

 

Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security

 

Noninverting buffers & drivers
SN74AHC1G125 — Single 2-V to 5.5-V buffer with 3-state outputs

 

RS-232 transceivers
MAX3232E-Q1 — Automotive 3- to 5.5-V 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

 

RS-485 & RS-422 transceivers
THVD4411 — Dual-protocol RS-232(1T/1R)/RS-485(1T/1R) transceiver

 

Real-time clocks (RTCs) & timers
BQ32002 — Real-time clock (RTC) with automatic switchover to backup supply TPL5010 — Nano-powered system timer with watchdog functionality & manual reset

 

USB hubs
TUSB2046B — 4-port USB 2.0 12-Mbps USB full-speed hub

 

eFuses (integrated hot swaps)
TPS25200 — 2.5-V to 6.5-V, 60mΩ, 0.085-2.9A eFuse with reverse current blocking when off
Contact
Resources offered
  • Third-party accessory
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • 48434 Milmont Drive Fremont, CA 94538-7324
  • Fremont, California
  • United States of America

Resources

Third-party accessory

VANTRON-3P-AM6411 — Vantron Technology G405 2ETH 2COM Edge Computing Gateway

G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.