特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。
Engicam s.r.l.
System on module vendor for TI Arm-based processors with in-house manufacturing and design services
ENGICAM is focused on designing, developing, and producing high-performance embedded computing products focused on the following core principles:
Longevity: All modules have a guaranteed long-term production availability, up to 15 years from CPU launch.
Smallest form factor: For easy integration, modules are designed and developed taking care to minimize the form factor.
Robustness: Engicam modules are proven in hundreds of different applications under extremely hard thermal and mechanical operating conditions.
Scalability: The majority of Engicam modules are available in SODIMM, MicroGEA, or SMARC formats and are mutually compatible for a complete scalability.
-
+39-055-731-1387
- 联系合作伙伴
- www.engicam.com
- 评估板
- 中国
- 亚洲其他地区
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 欧洲
- 非洲
- Via dei Pratoni, 16
- 50018 Scandicci (Florence) Italy
- Florence, 50018
资源
ENGCM-3P-ICORE-AM62X — Engicam i.Core-AM62x SO-DIMM system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
The new i.Core AM62x system on module is based on the AM623 and AM625 processor device families, and the module is equipped to optimally take advantage of the 1-4 Arm® Cortex®-A53 CPU cores at up to 1.4-GHz and Cortex-M4F MCU co-processor at up to 400MHz. The cost-optimized module will (...)