ENGCM-3P-ICORE-AM62X
Engicam i.Core-AM62x SO-DIMM system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
ENGCM-3P-ICORE-AM62X
概述
The new i.Core AM62x system on module is based on the AM623 and AM625 processor device families, and the module is equipped to optimally take advantage of the 1-4 Arm® Cortex®-A53 CPU cores at up to 1.4-GHz and Cortex-M4F MCU co-processor at up to 400MHz. The cost-optimized module will offer up to Full HD (1080p, 60fps) display support and optional 3D graphics acceleration for use in a broad range of open-frame industrial HMI panels. Additionally, the extensive set of peripherals and optimized power architecture create a module well-suited for a broad range of industrial and automotive applications.
特性
- 67.6 mm x 32.1 mm
- SO-DIMM, 200 edge connector pins
- 1-GB or 2-GB DDR4, min. 8-GB eMMC
- 2x USB2.0, 2x on-board Gb Ethernet PHY, I2S audio
- Pin-to-pin compatible with other modules with EDIMM 2.0 pinout definition
- Linux Yocto, Android, CODESYS PROFINET device and controller software stacks
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。