特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。
Pionix GmbH
Open-source software stacks and customized solutions for EV charging systems
PIONIX is a company that wants to accelerate the shift to clean mobility, and the company that initiated EVerest: a Linux-based open source software for AC and DC charging points.
With their deep knowledge of chargers, hardware components and software, PIONIX supports the full software product lifecycle. Under the product name BaseCamp PIONIX provides maintenance, integration and update services for the EVerest system.
This mission of PIONIX is to make sure that your chargers are up and running and ready to charge any car any time.
EVerest integrates all relevant charging standards like OCPP 1.6 and 2.0, ISO 15118, DIN SPEC 70121, EN61851 and all further standards to come. User interfaces and other features can be added to make the charger unique for your customer. EVerest is licensed under Apache 2.0, so can be fully commercialized, with your own additions and features and your own license.
As part of the Linux Foundation Energy, the EVerest community will also implement future requirements like grid relevant mechanisms (such as, dynamic electricity price, load balancing / reduction or smart home).
By using the readily-available EVerest software stack, EV chargers can be brought to market faster and cheaper with reduced risks.
-
+49-725-3979-3480
- 联系合作伙伴
- pionix.com
- 操作系统 (OS)
- 中国
- 亚洲其他地区
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 欧洲
- 非洲
- Ewald-Renz-Straße 1a
- 76669 Bad Schönborn, Germany
- Bad Schönborn, 76669
- Germany
资源
PIONX-3P-SW-EVSE — 适用于电动汽车 (EV) 充电站的 PIONIX® EVerest 开源操作系统
EVerest 是一款基于 Linux 的开源软件,适用于交流和直流充电点。
EVerest 将集成所有相关的充电标准,如 OCPP 1.6 和 2.0、ISO 15118、DIN SPEC 70121、EN61851 以及即将出台的所有进一步标准。可以添加用户界面和其他功能,为客户提供独特的充电器。EVerest 根据 Apache 2.0 获得许可,因此完全可通过添加您自己的功能和许可证实现商业化!
作为 Linux Foundation Energy 的一部分,EVerest 社区还将实施未来的要求,例如电网相关机制(例如动态电价、负载平衡/负载降低或智能家居)。
(...)