特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。
Variscite
System on module vendor for TI Arm-based processors with pin-compatible, scalable module families
For almost two decades Variscite has been developing, producing and manufacturing a powerful range of system on modules, consistently setting market benchmarks in terms of speed and innovation.
The company's portfolio is based on leading SoC vendors, including Texas Instruments.
All Variscite production is performed at fully ISO 13485, 9001 and 14001 compliant facilities, satisfying an international customer and regulatory requirements for a broad range of industries including medical devices and related services. The company's production facilities are equipped with the most advanced SMT machines that ensure punctual deliveries and high-quality products.
Having first entered the embedded market in 2003 with specialized designs for a variety of industrial applications, Variscite has continued to innovate and be first-to-market. A couple highlights include the release of the first Cortex-A8 SOM back in 2009 and, in 2011, breaking the speed record again with the first OMAP4460-based 1.5GHz Cortex-A9 system on module.
Variscite serves more than 5,000 customers in over 50 countries worldwide, delivering a cost-sensitive high-performance portfolio that combines interface flexibility with advanced power management. Variscite transforms clients' visions into successful products.
The Variscite mission statement: -To innovate with future-proof solutions, well ahead of the market -To provide comprehensive, rapid and premier technical support throughout the design cycle -To deliver a one-stop-shop for total System on Module solutions and design services
-
+97-299-562-910
- 联系合作伙伴
- www.variscite.com
- 评估板
- 中国
- 亚洲其他地区
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 欧洲
- 非洲
- 4 Hamelacha St. Lod
- 7152008 Israel
- Lod, 7152008
资源
VAR-3P-SITARASOMS — Variscite Sitara SOM
如需了解有关 Variscite 的更多信息,请访问 https://www.variscite.com。
VAR-3P-SOM-AM62 — Variscite VAR-SOM-AM62 模块上系统,用于带 GPU 的 AM625 Arm Cortex-A53 1.4GHz 处理器
VAR-SOM-AM62 是一个模块上系统 (SOM)/计算机模块 (COM),结合了高性能 CPU、低功耗和图形功能。SOM 是用于工业嵌入式产品和功耗敏感型边缘器件的解决方案,由具有 400MHz Cortex-M4F 和 333MHz PRU 实时协处理器的 1.4GHz 四核 Cortex™-A53 TI AM625x 供电。
这种高度集成的平台连接选项包括经过认证的单频带或双频带 WiFi、BT/BLE5.2、3 个 CAN 总线、双千兆位以太网、音频、摄像头输入和双 USB。该平台支持 -40°C 至 85°C 的完整工业级工作温度范围、集成 GPU 图形加速引擎和双 LVDS (...)