I2C & SPI general-purpose I/Os (GPIOs)
Get more system I/Os with small form-factor package
Our portfolio of I2C general-purpose I/O (GPIO) expanders helps you increase the number of available system I/Os which gives you expanded microcontroller I/O capability and enables I2C-based keypad scanners and LED driver designs.
Why choose our I2C GPIO devices?
Competitive features
Find multiple features such as channel count (4 to 24), package size and voltage supply voltage ranges (1.08 V to 6 V) that will enhance or fit your design needs.
Secure operation and protection
Aggregate I/Os to your design and know they will operate with ESD protection, wide temperature ranges (-40°C to 125°C) and safety filters (mask interrupt).
Optimize power and cost
Select from our GPIO portfolio and find solutions that provide reduced current consumption for power critical systems and save board space at the same time (X2QFN package).
Technical resources
I2C Solutions for Hot Swap Applications (Rev. A)
I2C Bus Pull-Up Resistor Calculation (Rev. A)
Features of TCAL Agile I/O Expanders
Design & development resources
I2C designer tool
PSpice® for TI design and simulation tool
New products
Automotive 24-bit SPI bus I/O expander with interrupt, reset, and I/O configurable registers
Approx. price (USD) 1ku | 0.558
Automotive 4-bit I²C and SMBus I/O expander with configuration register and interrupt
Approx. price (USD) 1ku | 0.723