Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)
NEW

TCA9536-Q1

ACTIVE

Automotive 4-Bit I²C and SMBus I/O expander with configuration register and interrupt

Product details

Number of I/Os 4 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 4 Rating Automotive Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
Number of I/Os 4 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 4 Rating Automotive Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
X2SON (DTM) 8 1.08 mm² 0.8 x 1.35
  • I2C to GPIO expander
  • Operating power-supply voltage range of 1.65V to 5.5V
  • 5V Tolerant I/O ports
  • Software Reset via I2C General Call
  • Software-enabled integrated pull-up resistors on P ports
  • P3 can be repurposed as INT output
  • 1MHz Fast mode plus I2C bus
  • Input and output configuration register
  • Polarity inversion register
  • Internal power-on reset
  • Power-up with all channels configured as inputs
  • Noise filter on SCL and SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • ESD protection
    • 2000V Human body model (Q100-002)
    • 1000V Charged-device model (Q100-011)
  • I2C to GPIO expander
  • Operating power-supply voltage range of 1.65V to 5.5V
  • 5V Tolerant I/O ports
  • Software Reset via I2C General Call
  • Software-enabled integrated pull-up resistors on P ports
  • P3 can be repurposed as INT output
  • 1MHz Fast mode plus I2C bus
  • Input and output configuration register
  • Polarity inversion register
  • Internal power-on reset
  • Power-up with all channels configured as inputs
  • Noise filter on SCL and SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • ESD protection
    • 2000V Human body model (Q100-002)
    • 1000V Charged-device model (Q100-011)

The TCA9536-Q1 is a 4-bit I/O expander for the I2C bus and is designed for 1.65V to 5.5V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface.

The system controller can enable the I/Os as either inputs or outputs by writing to the I/O configuration register bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. There is an additional special function register that can be used to disable the internal pull-up resistors and P3 override to an INT output.

The TCA9536-Q1 open-drain interrupt output (when P3 is configured as INT in the special function register) is activated when any input differs from its corresponding Input Port register state and is used to indicate to the system controller that an input state has changed.

The system processor can reset the TCA9536-Q1 in the event of a timeout or other improper operation by using an I2C soft reset command, which puts the registers in their default state.

The TCA9536-Q1 is a 4-bit I/O expander for the I2C bus and is designed for 1.65V to 5.5V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface.

The system controller can enable the I/Os as either inputs or outputs by writing to the I/O configuration register bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. There is an additional special function register that can be used to disable the internal pull-up resistors and P3 override to an INT output.

The TCA9536-Q1 open-drain interrupt output (when P3 is configured as INT in the special function register) is activated when any input differs from its corresponding Input Port register state and is used to indicate to the system controller that an input state has changed.

The system processor can reset the TCA9536-Q1 in the event of a timeout or other improper operation by using an I2C soft reset command, which puts the registers in their default state.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TCA9536-Q1 Remote 4-Bit I2 C and SMBus I/O Expander with Configuration Registers datasheet PDF | HTML 08 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA9536EVM — TCA9536 evaluation module for 4-bit I²C I/O expander

The TCA9536 evaluation module provides the user with options to test both the TCA9536 and TCA9537. The evaluation module allows for adjustable pull-up resistors on SDA/SCL as well as LED indicators on power up and the GPOs.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DTM) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos