Product details

Number of channels 1 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 57 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Features Automotive qualified, ESD Protection Clamping voltage (V) 11.5 Dynamic resistance (typ) 0.24 Interface type Audio, General purpose, HDMI 2.0, MHL, SATA/PCIe, USB 3.0, USB Type-C Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Number of channels 1 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 57 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Features Automotive qualified, ESD Protection Clamping voltage (V) 11.5 Dynamic resistance (typ) 0.24 Interface type Audio, General purpose, HDMI 2.0, MHL, SATA/PCIe, USB 3.0, USB Type-C Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (150pF, 330Ω & 330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6A (8/20µs)
  • IO capacitance:
    • 0.5pF (typical)
  • DC breakdown voltage: ±8V (typical)
  • Ultra low leakage current: 50nA (maximum)
  • Extremely low ESD clamping voltage
    • 10.4V at 16A TLP
    • RDYN: 0.19Ω
  • Low insertion loss: 3.5GHz (-3dB bandwidth)
  • Supports high speed interfaces up to 6Gbps
  • Industrial temperature range: -55°C to +150°C
  • Space saving industry standard 0402 footprint (1.0mm × 0.6mm)
  • AEC-Q101 Qualified
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (150pF, 330Ω & 330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6A (8/20µs)
  • IO capacitance:
    • 0.5pF (typical)
  • DC breakdown voltage: ±8V (typical)
  • Ultra low leakage current: 50nA (maximum)
  • Extremely low ESD clamping voltage
    • 10.4V at 16A TLP
    • RDYN: 0.19Ω
  • Low insertion loss: 3.5GHz (-3dB bandwidth)
  • Supports high speed interfaces up to 6Gbps
  • Industrial temperature range: -55°C to +150°C
  • Space saving industry standard 0402 footprint (1.0mm × 0.6mm)
  • AEC-Q101 Qualified

The ESD451W-Q1 is a bidirectional ESD protection diode for protecting data line and other I/O ports. ESD451W-Q1 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 0.5pF (typical) IO capacitance enabling high-speed interface protection for protocols such as USB 3.0. The extremely low dynamic resistance (0.19Ω) and clamping voltage (10.4V at 16A TLP) is specified for system-level protection against transient events.

The ±30kV ESD rating and 6A surge provides robust transient protection in a tiny package for protecting 5.5V power rails and data lines in portable electronics and other space constrained applications such as wearables.

The ESD451W-Q1 is offered in a wettable flank 0402 package.

The ESD451W-Q1 is a bidirectional ESD protection diode for protecting data line and other I/O ports. ESD451W-Q1 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 0.5pF (typical) IO capacitance enabling high-speed interface protection for protocols such as USB 3.0. The extremely low dynamic resistance (0.19Ω) and clamping voltage (10.4V at 16A TLP) is specified for system-level protection against transient events.

The ±30kV ESD rating and 6A surge provides robust transient protection in a tiny package for protecting 5.5V power rails and data lines in portable electronics and other space constrained applications such as wearables.

The ESD451W-Q1 is offered in a wettable flank 0402 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD451W-Q1 Automotive 1-Channel ±30kV Bidirectional ESD Diode in a Wettable Flank 0402 Package datasheet PDF | HTML 12 Jun 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos