The ESD2CANFD60-Q1 is
a bidirectional, ESD protection diode for controller area network (CAN) interface
protection. The ESD2CANFD60-Q1 is rated to dissipate
contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic
resistance and low clamping voltage enables system level protection against
transient events. This protection is key, as automotive systems require a high level
of robustness and reliability for safety applications.
This device features a low IO capacitance per
channel and a pinout designed for two automotive CAN bus lines (CANH and CANL) from
the damage caused by electrostatic discharge (ESD) and other transients.
Additionally, the 2pF (typical) line capacitance of the ESD2CANFD60-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC
applications.
The ESD2CANFD60-Q1 is
a bidirectional, ESD protection diode for controller area network (CAN) interface
protection. The ESD2CANFD60-Q1 is rated to dissipate
contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic
resistance and low clamping voltage enables system level protection against
transient events. This protection is key, as automotive systems require a high level
of robustness and reliability for safety applications.
This device features a low IO capacitance per
channel and a pinout designed for two automotive CAN bus lines (CANH and CANL) from
the damage caused by electrostatic discharge (ESD) and other transients.
Additionally, the 2pF (typical) line capacitance of the ESD2CANFD60-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC
applications.