DC/DC switching regulators

Maximize efficiency with our scalable and precise DC/DC power solutions for all applications.

Browse by category

TI's comprehensive DC/DC switching regulator portfolio—spanning buck, boost, buck-boost, and inverting topologies—delivers optimized voltage conversion solutions, enabling engineers to maximize power efficiency and performance across diverse applications.

Related categories


Power modules


AC/DC switching regulators

Why choose a TI DC/DC switching regulator?

checkmark

Trusted and wide portfolio of devices

An extensive portfolio including buck, boost, buck-boost, multiphase and programmable solutions all in a single supplier to streamline your time to market.

checkmark

Low EMI

Our switching regulators minimize EMI in automotive and industrial applications, reducing design complexity and solution costs across critical frequency bands.

checkmark

Low noise

Our low-noise switching regulators deliver ultra-clean power with high efficiency, enabling precision performance in medical and audio applications.

checkmark

Small size

High switching efficiency enables compact, high-density designs critical for space-constrained applications.

Technical resources

Application note
Application note
Switching regulator fundamentals (Rev. C)
Switching regulators are increasing in popularity because they offer the advantages of higher power conversion efficiency and increased design flexibility. Learn fundamentals in this paper. 
document-pdfAcrobat PDF
Video series
Video series
DC/DC switching regulators video series
Learn how to achieve light-load efficiency, understand DC/DC-specific IQ specs, and see how buck-boost regulators can be used in small, battery-hungry applications like true wireless stereo headphones and hearing aids.
Video series
Video series
Achieving low noise and low EMI performance with DC/DC switching regulators
Mitigating switching regulator EMI and noise is seen by engineers as challenging. This training series illustrates how engineers can achieve superior efficiency of a switcher while also overcoming the challenges of EMI and noise. 

Reference designs related to DC/DC switching regulators

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Design tool
Create customized power supply and active filter circuits

WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.

Utilize our tools to help (...)

Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

TPS7H1302-SP

Radiation-hardened, 3V-to-6.3V input, fixed output, 400mA voltage inverter with negative LDO

LM851772-Q1

Automotive 80V four-switch buck-boost controller with I²C interface for USB-PD

Approx. price (USD) 1ku | 3.658

TPS62810

2.75V to 6V, 4A step-down converter with adjustable frequency and soft start in QFN package

Approx. price (USD) 1ku | 1.654

TPS62811

2.75V-to-6V 1A step-down converter with adjustable frequency and soft start in QFN package

Approx. price (USD) 1ku | 0.876

LM5192

80V, synchronous buck controller with constant current and constant voltage with I2C

Approx. price (USD) 1ku | 1.737