Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS7H1302-SP

PREVIEW

Product details

Rating Space Iout (max) (A) 0.4 Vin (max) (V) 6.3 Vin (min) (V) 3 Vout (max) (V) -1.8 Vout (min) (V) -1.8 Features Enable, Fixed soft start, Power good, Voltage Regulator Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.012
Rating Space Iout (max) (A) 0.4 Vin (max) (V) 6.3 Vin (min) (V) 3 Vout (max) (V) -1.8 Vout (min) (V) -1.8 Features Enable, Fixed soft start, Power good, Voltage Regulator Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.012
CFP (HBL) 14 73.20624 mm² (9.12 mm × 8.027 mm)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of up to 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV⋅cm2 /mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV⋅cm2 /mg
  • Inverts a positive input voltage and regulates the negative supply
  • Up to 400mA output current
  • 2.5Ω (typical) inverter output impedance, VIN = 5V
  • ±1.5% regulation output accuracy
  • 500kHz (typical) fixed-frequency, adjustable negative output voltage operation (TPS7H1301)
  • 1MHz (typical) fixed-frequency, fixed –1.8V output (TPS7H1302)
  • 45dB (typical) LDO PSRR at 100kHz with 100mA load current
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temp range
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of up to 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV⋅cm2 /mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV⋅cm2 /mg
  • Inverts a positive input voltage and regulates the negative supply
  • Up to 400mA output current
  • 2.5Ω (typical) inverter output impedance, VIN = 5V
  • ±1.5% regulation output accuracy
  • 500kHz (typical) fixed-frequency, adjustable negative output voltage operation (TPS7H1301)
  • 1MHz (typical) fixed-frequency, fixed –1.8V output (TPS7H1302)
  • 45dB (typical) LDO PSRR at 100kHz with 100mA load current
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temp range

The TPS7H1301 and TPS7H1302 are charge pump positive-to-negative voltage inverters with an integrated negative low dropout regulator (LDO). Both devices accept a positive input supply voltage range of 3V to 6.3V and deliver up to 400mA of output current, with integrated enable and power-good functionality.

The TPS7H1301 features a 500kHz (typical) charge pump switching frequency and provides adjustable output voltage regulation. Its STAB pin enables direct access to the negative LDO error amplifier for external compensation, offering design flexibility for optimized transient response.

The TPS7H1302 delivers a fixed –1.8V output voltage with a 1MHz (typical) charge pump switching frequency. By eliminating the need for external feedback resistors, the TPS7H1302 reduces both external component count and overall solution size.

The TPS7H1301 and TPS7H1302 are charge pump positive-to-negative voltage inverters with an integrated negative low dropout regulator (LDO). Both devices accept a positive input supply voltage range of 3V to 6.3V and deliver up to 400mA of output current, with integrated enable and power-good functionality.

The TPS7H1301 features a 500kHz (typical) charge pump switching frequency and provides adjustable output voltage regulation. Its STAB pin enables direct access to the negative LDO error amplifier for external compensation, offering design flexibility for optimized transient response.

The TPS7H1302 delivers a fixed –1.8V output voltage with a 1MHz (typical) charge pump switching frequency. By eliminating the need for external feedback resistors, the TPS7H1302 reduces both external component count and overall solution size.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS7H1301-SP and TPS7H1302-SP 3V to 6.3V Input, 400mA, Radiation-Hardened Charge Pump Voltage Inverter with Integrated Low Dropout Regulator datasheet (Rev. A) PDF | HTML Aug 14, 2026
* Radiation & reliability report TPS7H1302-SP Total Ionizing Dose (TID) Report (Rev. A) Oct 26, 2026
* Radiation & reliability report Single-Event Effects (SEE) Radiation Report of the TPS7H1301-SP and TPS7H1302-SP (Rev. A) PDF | HTML Oct 20, 2026
* Radiation & reliability report TPS7H1302-SP Neutron Displacement Damage (NDD) Characterization Report Sep 3, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H1302EVM-CVAL — TPS7H1302-SP evaluation module

The TPS7H1302EVM-CVAL demonstrates the operation of a single TPS7H1302-SP Switched Capacitor Voltage Inverter with Integrated Low Dropout Regulator (ceramic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Certification

TPS7H1302EVM-CVAL-DOC-CERT — TPS7H1302EVM-CVAL EU Declaration of Conformity (DoC)

TPS7H1302EVM-CVAL EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
CFP (HBL) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos