Isolated gate drivers
Highly robust, flexible and universally compatible devices for many applications
Browse by category
Build smaller, more robust designs for many applications using our flexible and universally compatible isolated gate drivers. From basic and functional isolation to reinforced isolation, our isolated gate drivers allow you to create designs that protect from electrical shock while providing more protection for high-voltage levels.
Select by isolation rating
Functional & basic isolation
Reinforced isolation
Select by Functional Safety
Functional Safety Quality-Managed
Functional Safety-Compliant
Related categories
Isolation
Isolated DC/DC bias supply converters & modules
Power trends
Isolated gate drivers for power density & isolation
An isolation device allows data and power transfer between high- and low-voltage units, while preventing hazardous DC or uncontrolled transient current flowing from the grid. Isolation robustness is realized by integrating the isolator with the high-speed gate driver. Gate drivers are available in basic, functional and reinforced isolation and accept low-power input from a controller IC to produce the appropriate high-current gate drive for a MOSFET, IGBT, SiC or GaN power switch.
Protecting power devices in electric vehicle applications
A High-Performance, Integrated Powertrain Solution: The Key to EV Adoption (Rev. A)
HEV/EV Traction Inverter Design Guide Using Isolated IGBT and SiC Gate Drivers (Rev. B)
Featured products for power density & isolation
Technical resources
Impact of an isolated gate driver (Rev. A)
Certifications for isolated gate drivers
Isolated gate driver 101
Discover featured applications
Improve efficiency, reduce cost, and increase hybrid electric vehicle (HEV)/EV powertrain system reliability with TI's isolated gate drivers
Our isolated gate-driver portfolio offers an array of single- and dual-channel solutions for driving various types of field-effect transistors and insulated-gate bipolar transistors in HEV/EV powertrain systems.
Benefits:
- Lower system cost with high feature integration
- Minimize losses with high drive strength and fast switching characteristics
- Increase efficiency with variable drive strength in real time
- Improve power-switch reliability with integrated protections such as fast overcurrent and desaturation protection, active short-circuit protection, and Miller clamping
Featured resources
- PMP23223 – Smart isolated gate driver with bias supply reference design
- TIDA-01604 – 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger
- UCC5880-Q1 – Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection
- UCC5350-Q1 – Automotive, 10A single-channel basic/reinforced isolated gate driver, miller clamp or split output
- UCC21551-Q1 – Automotive, 4A/6A dual-channel reinforced isolated gate driver with enable, programmable deadtime
Improve efficiency, reduce cost, and increase automotive body electronics and lighting system reliability with TI's isolated gate drivers
Our isolated gate-driver portfolio offers an array of single- and dual-channel solutions for driving various types of field-effect transistors and insulated-gate bipolar transistors in automotive body electronics and lighting systems.
Benefits:
- Isolation protects from unwanted transients and DC voltages for high-voltage systems
- Dual-channel drivers reduce overall printed circuit board area and bill of materials compared to single-channel options
- Integrated protection features such as Miller clamping protect systems from false turnons caused by Miller current
Featured resources
- TIDM-02012 – High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks®
- UCC21551-Q1 – Automotive, 4A/6A dual-channel reinforced isolated gate driver with enable, programmable deadtime
- UCC5350-Q1 – Automotive, 10A single-channel basic/reinforced isolated gate driver, miller clamp or split output
- UCC21530EVM-286 – UCC21530 isolated dual-channel driver evaluation module
Improve efficiency, reduce cost and increase motor-drive system reliability with TI's isolated gate drivers
Our isolated gate-driver portfolio offers an array of single- and dual-channel solutions for driving various types of field-effect transistors and insulated-gate bipolar transistors in motor drives.
Benefits:
- Isolation protects from unwanted transients and DC voltages for high-voltage systems
- Drivers with high common-mode transient immunity can tolerate higher transient voltages and protect from false turnon
- Improved power-switch reliability with integrated protections such as fast overcurrent and desaturated protection, soft turnoff, and Miller clamping
Featured resources
- TIDA-010025 – Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
- TIDA-01599 – TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)
- TIDA-01420 – Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives
- UCC23513 – 4.5A/5.3A single-channel opto-compatible reinforced isolated gate driver
- UCC21750 – 5.7kVrms ±10A, single-channel isolated gate driver w/ DESAT & internal miller clamp for IGBT/SiCFETs
- UCC5320 – 4A single-channel basic/reinforced isolated gate driver, split output or emitter-referenced UVLO
Improve efficiency, reduce cost and increase power delivery system reliability with TI's isolated gate drivers
Our isolated gate-driver portfolio offers an array of single- and dual-channel solutions for driving various types of field-effect transistors and insulated-gate bipolar transistors in power delivery
Benefits:
- Low propagation delay enables higher pulse-width modulation switching frequencies
- Integrated protection features such as Miller clamping protect systems from false turnons caused by Miller current
- Minimize losses with high drive strength and fast switching characteristics
Featured resources
- TIDA-010062 – 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design
- TIDA-00195 – Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design
- PMP41006 – 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN
- A comparative analysis of topologies for a bridgeless-boost PFC circuit – Analog Design Journal
Improve efficiency, reduce cost and increase grid infrastructure system reliability with TI's isolated gate drivers
Our isolated gate-driver portfolio offers an array of single- and dual-channel solutions for driving various types of field-effect transistors and insulated-gate bipolar transistors in grid infrastructures.
Benefits:
- Isolation protects from unwanted transients and DC voltages for high-voltage systems
- Drivers with high common-mode transient immunity can tolerate higher transient voltages and protect from false turnon
- Improve power-switch reliability with integrated protections such as fast overcurrent and desaturated protection, soft turnoff, and Miller clamping
Featured resources
- TIDA-01606 – 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
- TIDA-010054 – Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations
- TIDA-00638 – Reference Design for Isolated Gate Driver Power Stage with Active Miller Clamp for Solar Inverters
- UCC23513 – 4.5A/5.3A single-channel opto-compatible reinforced isolated gate driver
- UCC21750 – 5.7kVrms ±10A, single-channel isolated gate driver w/ DESAT & internal miller clamp for IGBT/SiCFETs
- UCC5350 – 10A/10A single-channel basic/reinforced isolated gate driver with miller clamp or split output
- Power Topologies in Electric Vehicle Charging Stations – Application note
Improve efficiency, reduce cost, and increase factory automation and control system reliability with TI's isolated gate drivers
Our isolated gate-driver portfolio offers an array of single-channel and dual-channel solutions for driving various types of field-effect transistors and insulated-gate bipolar transistors in factory automation and control.
Benefits:
- Isolation protects from unwanted transients and DC voltages for high-voltage systems
- Minimize losses with high drive strength and fast switching characteristics
- Improve power-switch reliability with integrated protections such as fast overcurrent and desaturated protection, soft turnoff, and Miller clamping
Featured resources
- TIDA-01540 – Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion
- TIDA-00366 – Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection
- TIDA-010025 – Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
- UCC21732 – 5.7kVrms, ±10A single-channel isolated gate driver with 2-level turn off for IGBT/SiC FETs
- UCC5320 – 4A single-channel basic/reinforced isolated gate driver, split output or emitter-referenced UVLO
- UCC21750 – 5.7kVrms ±10A, single-channel isolated gate driver w/ DESAT & internal miller clamp for IGBT/SiCFETs
- TIDA-010025 – Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
Design & development resources
Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger
New products
Automotive, 15A single-channel reinforced isolated gate driver for SiC/IGBT with advanced protection
Approx. price (USD) 1ku | 1.85
Automotive 5.7kVrms, +-10A single-channel isolated gate driver w/ OC protection for IGBT/SiC
Approx. price (USD) 1ku | 3.501
Automotive 5.7kVrms, +-10A single-channel isolated gate driver w/DESAT & Internal clamp for IGBT/SiC
Approx. price (USD) 1ku | 3.04