Home Power management Gate drivers Isolated gate drivers
NEW

UCC23711

ACTIVE

Product details

Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Working isolation voltage (VIOWM) (Vrms) 1060 Transient isolation voltage (VIOTM) (VPK) 7071 Peak output current (source) (typ) (A) 5 Peak output current (sink) (typ) (A) 5 Features Active miller clamp, Desaturation (DESAT) protection, Fault Detection, Power good, Short circuit protection Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.01 Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 15 Fall time (ns) 15 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Working isolation voltage (VIOWM) (Vrms) 1060 Transient isolation voltage (VIOTM) (VPK) 7071 Peak output current (source) (typ) (A) 5 Peak output current (sink) (typ) (A) 5 Features Active miller clamp, Desaturation (DESAT) protection, Fault Detection, Power good, Short circuit protection Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.01 Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 15 Fall time (ns) 15 Undervoltage lockout (typ) (V) 12
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • 5kVRMS single-channel isolated gate driver
  • SiC MOSFETs and IGBTs up to 1500Vpk
  • 36V maximum output drive voltage (VDD-VEE)
  • ±5A drive strength
  • 300V/ns minimum CMTI
  • 250ns response time fast DESAT protection with 6.5V threshold
  • 2.5A internal active Miller clamp
  • 200mA soft turn-off during fault conditions
  • Alarm FLT on overcurrent
  • Fault rest mechanism : Reset on PWM input
  • 12V VDD UVLO
  • 100ns (maximum) propagation delay and 30ns (maximum) pulse/part skew
  • SOIC-16DW wide body package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C
  • 5kVRMS single-channel isolated gate driver
  • SiC MOSFETs and IGBTs up to 1500Vpk
  • 36V maximum output drive voltage (VDD-VEE)
  • ±5A drive strength
  • 300V/ns minimum CMTI
  • 250ns response time fast DESAT protection with 6.5V threshold
  • 2.5A internal active Miller clamp
  • 200mA soft turn-off during fault conditions
  • Alarm FLT on overcurrent
  • Fault rest mechanism : Reset on PWM input
  • 12V VDD UVLO
  • 100ns (maximum) propagation delay and 30ns (maximum) pulse/part skew
  • SOIC-16DW wide body package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C

The UCC23711 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 1500VDC operatng voltage with advanced protection features, best-in-class dynamic performance, and robustness. UCC23711 has up to ±5A peak source and sink current.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.5kVPK working voltage, 10kVPK surge immunity, as well as providing low part-to-part skew and >300V/ns common-mode transient immunity.

The UCC23711 includes the state-of-art protection features, such as overcurrent protection with DESAT protection with soft turn-off (STO), active Miller clamp, fault diagnosticsand input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness.

The UCC23711 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 1500VDC operatng voltage with advanced protection features, best-in-class dynamic performance, and robustness. UCC23711 has up to ±5A peak source and sink current.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.5kVPK working voltage, 10kVPK surge immunity, as well as providing low part-to-part skew and >300V/ns common-mode transient immunity.

The UCC23711 includes the state-of-art protection features, such as overcurrent protection with DESAT protection with soft turn-off (STO), active Miller clamp, fault diagnosticsand input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet UCC23711 Opto-Input Single Channel Isolated Protection Gate Driver for SiC/IGBT datasheet PDF | HTML Dec 22, 2025
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) Sep 24, 2026
Certificate UCC23711DWREVM EU Declaration of Conformity (DoC) Aug 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos