Solid-state relays

Eliminate moving parts with isolation to achieve higher system reliability with integrated power and signal isolation

Browse by category

Simplify your design process with our integrated solid-state relay (SSR) portfolio. Featuring both basic and reinforced isolated switches and drivers, TI's SSRs offer a total solution alternative to electro-mechanical and optical relays via industry-leading capacitive and magnetic isolation technology. TI's best-in-class SSRs convert low-power inputs into high-current gate drives for internal or external power switches (MOSFET, SiC, or IGBT). With integrated features like avalanche current protection, dual isolated comparators, and self-generated secondary bias supply, TI's SSRs achieve higher system reliability without the need for an external isolated power supply. These devices reduce both system size and cost while meeting creepage and clearance requirements.

Select by type


Isolated switch driver (external FET)


Isolated switch (internal FET)


High-voltage switch with resistor divider

Related categories


Isolation


Opto-emulators

Find your solid-state relay

Benefits of our solid-state relays

checkmark

Higher system reliability & best-in-class isolation

Reduce the number of moving parts in your design and enable basic isolation up to 3.75 kVrms and reinforced isolation up to 5 kVrms.

checkmark

Integrated power & signal isolation

Reduce your solution size and cost with our solid-state relays which integrate the power and signal transfer over an isolation barrier in a single chip.

checkmark

High accuracy for improved system safety

Detect insulation faults quickly and with higher accuracy by pairing our solid-state relays with a battery monitor in 800-V battery management systems.

Technical resources

Technical article
Technical article
How to achieve higher-reliability isolation and a smaller solution size with solid
Learn about the drawbacks of mechanical- and optical-based isolation, and how these can be overcome with isolated switches and drivers to increase reliability while reducing solution size and cost in high-voltage systems.
document-pdfAcrobat PDF
Application brief
Application brief
Why Pre-Charge Circuits Are Necessary in High Voltage Systems
Learn how the TPSI3050-Q1 isolated switch driver combined with external FETs creates a solid-state relay (SSR) solution that can replace the mechanical precharge contactor while improving power density.
document-pdfAcrobat PDF
Application note
Application note
Design Considerations for Large Y-Capacitor Resistive-Bridge DC Insulation Monitoring Device
Learn about the design considerations for a resistive bridge approach that is specifically designed to deal with large Y capacitances by employing a predicative algorithm to shorten measurement time without heavy computation.
document-pdfAcrobat PDF

Reference designs related to Solid-state relays

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Reference design
Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)

Reference design
Zero-cross switching for solid-state relays reference design

This reference design shows how to achieve zero-cross switching (ZCS) with a solid-state relay. The reference design features the TPSI3050-Q1 isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. (...)

Reference design
AFE for insulation monitoring in high-voltage EV charging and solar energy reference design
This reference design features an electric bridge DC insulation monitoring (DC-IM) method which allows an accurate symmetrical and asymmetrical insulation leakage detection mechanism and an isolation resistance detection mechanism. We present a new generation of isolated amplifiers and switchers (...)
TPS4141-Q1

Automotive 1200V configurable precision resistor divider with integrated switch

Approx. price (USD) 1ku | 2.3

TPSI2240-Q1

Automotive 1200V, 50mA isolated switch with reinforced isolation and avalanche protection

Approx. price (USD) 1ku | 2.25

TPSI2260-Q1

Automotive 600V, 50mA isolated switch with reinforced isolation and avalanche protection

Approx. price (USD) 1ku | 1.49