Home Power management Solid-state relays
NEW

TPSI2240-Q1

ACTIVE

Automotive 1200V, 50mA isolated switch with reinforced isolation and avalanche protection

Product details

FET Internal Number of channels 1 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 20 Rating Automotive Features 0.6mA avalanche current, 1mA avalanche current, Capacitive isolation Withstand isolation voltage (VISO) (Vrms) 4750 Imax (mA) 50 Ron (typ) (Ω) 130 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 OFF-state leakage current (µA) 3.5 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000 Working isolation voltage (VIOWM) (Vrms) 1000
FET Internal Number of channels 1 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 20 Rating Automotive Features 0.6mA avalanche current, 1mA avalanche current, Capacitive isolation Withstand isolation voltage (VISO) (Vrms) 4750 Imax (mA) 50 Ron (typ) (Ω) 130 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 OFF-state leakage current (µA) 3.5 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000 Working isolation voltage (VIOWM) (Vrms) 1000
SOIC (DWQ) 11 106.09 mm² 10.3 x 10.3
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40 to 125°C TA
  • Low EMI:
    • Meets CISPR25 class 5 performance with no additional components
  • Integrated avalanche rated MOSFETs
    • Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
      • TPSI2240-Q1 IAVA = 1mA for 60s pulses
      • TPSI2240C-Q1 IAVA = 0.6mA for 60s pulses

      • TPSI2240T-Q1 IAVA = 3mA for 60s pulses
    • 1200V standoff voltage
    • RON = 130Ω (TJ = 25°C)
    • TON, TOFF < 700µs
    • IOFF = 1.22µA at 1000V (TJ = 105°C)
  • Low primary side supply current
    • 3.5µA OFF state current (TJ = 25°C)
  • Functional Safety Capable
  • Robust isolation barrier:
    • > 30 year projected lifetime at 1500VRMS / 2120VDC working voltage
    • Reinforced Isolation rating, VISO, up to 4750VRMS
  • SOIC 11-pin (DWQ) package with wide pins for improved thermal performance
    • Creepage and clearance ≥ 8mm (primary-secondary)
    • Creepage and clearance ≥ 6mm (across switch terminals)
  • Safety-related certifications
    • (Planned) DIN EN IEC 60747-17 (VDE 0884-17)
    • (Planned) UL 1577 component recognition program
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40 to 125°C TA
  • Low EMI:
    • Meets CISPR25 class 5 performance with no additional components
  • Integrated avalanche rated MOSFETs
    • Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
      • TPSI2240-Q1 IAVA = 1mA for 60s pulses
      • TPSI2240C-Q1 IAVA = 0.6mA for 60s pulses

      • TPSI2240T-Q1 IAVA = 3mA for 60s pulses
    • 1200V standoff voltage
    • RON = 130Ω (TJ = 25°C)
    • TON, TOFF < 700µs
    • IOFF = 1.22µA at 1000V (TJ = 105°C)
  • Low primary side supply current
    • 3.5µA OFF state current (TJ = 25°C)
  • Functional Safety Capable
  • Robust isolation barrier:
    • > 30 year projected lifetime at 1500VRMS / 2120VDC working voltage
    • Reinforced Isolation rating, VISO, up to 4750VRMS
  • SOIC 11-pin (DWQ) package with wide pins for improved thermal performance
    • Creepage and clearance ≥ 8mm (primary-secondary)
    • Creepage and clearance ≥ 6mm (across switch terminals)
  • Safety-related certifications
    • (Planned) DIN EN IEC 60747-17 (VDE 0884-17)
    • (Planned) UL 1577 component recognition program

The TPSI2240-Q1 is an isolated solid state relay designed for high voltage automotive and industrial applications. The TPSI2240-Q1 uses TI’s high reliability capacitive reinforced isolation technology in combination with internal back-to-back MOSFETs to form an integrated solution requiring no secondary side power supply.

The primary side of the device is powered by only 5mA of input current and incorporates a fail-safe EN pin preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device should be connected to a system supply between 4.5V – 20V and the EN pin of the device should be driven by a GPIO output with logic HI between 2.1V – 20V. In other applications, the VDD and EN pins could be driven together directly from the system supply or from a GPIO output. All control configurations of the TPSI2240-Q1 do not require additional external components such as a resistor and/or low side switch that are typically required in photo relay solutions.

The secondary side consists of back-to-back MOSFETs with a standoff voltage of ±1.2kV from S1 to S2. The TPSI2240-Q1 MOSFET’s avalanche robustness and thermally conscious package design, allow it to robustly support system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 1mA (0.6mA for TPSI2240C-Q1 and 3mA for TPSI2240T-Q1) without requiring any external components.

The TPSI2240-Q1 is an isolated solid state relay designed for high voltage automotive and industrial applications. The TPSI2240-Q1 uses TI’s high reliability capacitive reinforced isolation technology in combination with internal back-to-back MOSFETs to form an integrated solution requiring no secondary side power supply.

The primary side of the device is powered by only 5mA of input current and incorporates a fail-safe EN pin preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device should be connected to a system supply between 4.5V – 20V and the EN pin of the device should be driven by a GPIO output with logic HI between 2.1V – 20V. In other applications, the VDD and EN pins could be driven together directly from the system supply or from a GPIO output. All control configurations of the TPSI2240-Q1 do not require additional external components such as a resistor and/or low side switch that are typically required in photo relay solutions.

The secondary side consists of back-to-back MOSFETs with a standoff voltage of ±1.2kV from S1 to S2. The TPSI2240-Q1 MOSFET’s avalanche robustness and thermally conscious package design, allow it to robustly support system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 1mA (0.6mA for TPSI2240C-Q1 and 3mA for TPSI2240T-Q1) without requiring any external components.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI2240Q1EVM — TPSI2240-Q1 evaluation module

The TPSI2240Q1EVM is a hardware evaluation module (EVM) containing multiple test points and jumpers to fully evaluate the performance and functionality of TPSI2240-Q1. The evaluation module contains the materials needed to test and assess the TPSI2240-Q1 device to seamlessly design the device into (...)
User guide: PDF | HTML
Not available on TI.com
Reference designs

TIDA-010985 — Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design

This reference design features a resistive-bridge insulation monitoring device (IMD). The design accurately detects symmetrical and asymmetrical isolation resistance faults. The reference design also measures capacitance for high-voltage DC systems with large Y-capacitances (Y caps). The design (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWQ) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos